HSSV tube connectors - elbow 90°

plastic male thread

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Protection classification:

  • IP 66 with interior seal

  • IP 66 with outer seal

  • IP 67 with interior and outer seal

Threaded connection:

metric to EN 60423

Recommended storage:

  • Storage temperature +20°C +/5°C

  • Humidity from 55% to 75%

Note:

Each item includes 1 safety opener

Description

HSSV 90° angle

Description

Quick-insert glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Downloads
Data sheet

PG-thread

Part no.

grey

Part no.

black

Size

PG

Suitable for ND

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

98440

98363

9

10,0

9,0

50

o. r.

o. r.

o. r.

98441

97382

11

12,0

7,7

50

o. r.

o. r.

o. r.

98442

98435

13,5

16,0 / 17,0

10,0

50

o. r.

o. r.

o. r.

98443

97944

16

16,0 / 17,0

10,0

50

o. r.

o. r.

o. r.

98444

98436

21

21,0 / 23,0

11,8

50

o. r.

o. r.

o. r.

98445

98437

29

29,0

11,5

25

o. r.

o. r.

o. r.

98446

98438

36

36,0 / 37,0

15,5

25

o. r.

o. r.

o. r.

98447

98439

48

48,0 / 50,0

16,0

10

o. r.

o. r.

o. r.