TRAYCONTROL® 300 TP

twisted pair, flexible, oil resistant, NFPA 79

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Flexible PVC data and control cable
  • Temperature range
    -25°C to +105°C
  • Nominal voltage
    300 V
  • Test voltage
    2000 V
  • Minimum bending radius
    flexing 6x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Tinned copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    (AWG 22 - AWG 18 with transparent
    nylon skin)
  • Core identification (pair) acc. to
    international colour code
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL (AWG 22 - AWG 18):
    PLTC-ER, ITC-ER, Type CM, NFPA 79,
    OIL RES I & II, Class I Div. 2,
    NEC Art. 501, 725, 760 & 800, AWM 2517
  • UL (AWG 24 - AWG 26):
    CM, AWM 2517, rated OIL RES I & II,
    NEC Art. 725, 760 & 800, NFPA 79
  • CSA:
    CSA CMG FT4, AWM I/II A/B FT4
Note
Advantages
  • Highly flexible, easy to install
  • Oil resistant to OIL RES I & II
Available on request
  • PUR or TPE outer sheath
  • Sheath colour to suit customer
    requirement
Application
HELUKABEL® TRAYCONTROL® 300 TP is a twisteded pair data and control cable. Cross-sections with PLTC-ER and ITC-ER approval for open, unprotected installation in cable trays to the machine; their outstanding oil resistance (OIL RES I & II) makes them ideally suited as connecting and joining cables and also for control, signal and measuring systems in industrial plants. The flexible cable structure facilitates installation inside and outside of machines and switch cabinets. Applications: tool machines, control panels, measuring devices, production automation, cable ducts, renewable energies.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Cross-
section mm²

No.pairs x
No.cores
x AWG-no.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

62794

0,154

1 x 2 x 26

3,6

3,0

20,0

62795

0,154

2 x 2 x 26

5,1

5,0

24,0

62796

0,154

3 x 2 x 26

5,3

8,0

30,0

62797

0,154

4 x 2 x 26

5,8

11,0

38,0

62798

0,154

5 x 2 x 26

6,2

14,0

44,0

62799

0,154

6 x 2 x 26

6,8

16,0

51,0

62800

0,154

7 x 2 x 26

6,9

19,0

57,0

61928

0,154

8 x 2 x 26

7,3

22,0

64,0

61929

0,154

10 x 2 x 26

7,4

27,0

76,0

61930

0,154

12 x 2 x 26

9,1

33,0

93,0

61931

0,154

14 x 2 x 26

9,8

38,0

103,0

61932

0,154

15 x 2 x 26

10,6

41,0

109,0

61933

0,154

16 x 2 x 26

10,7

43,0

112,0

61934

0,154

18 x 2 x 26

11,1

49,0

119,0

61935

0,154

20 x 2 x 26

11,9

54,0

130,0

61936

0,154

22 x 2 x 26

12,4

59,0

150,0

61937

0,154

24 x 2 x 26

13,1

65,0

169,0

61938

0,154

25 x 2 x 26

13,4

67,0

178,0

61939

0,241

1 x 2 x 24

3,9

5,0

32,0

61940

0,241

2 x 2 x 24

5,9

10,0

36,0

61941

0,241

3 x 2 x 24

6,2

15,0

48,0

61942

0,241

4 x 2 x 24

6,5

20,0

56,0

61943

0,241

5 x 2 x 24

7,2

25,0

71,0

61944

0,241

6 x 2 x 24

8,1

29,0

80,0

61945

0,241

7 x 2 x 24

8,2

34,0

89,0

61946

0,241

8 x 2 x 24

8,9

39,0

98,0

61947

0,241

10 x 2 x 24

10,5

49,0

111,0

61948

0,241

12 x 2 x 26

11,0

59,0

135,0

61949

0,241

14 x 2 x 24

11,6

69,0

160,0

61950

0,241

15 x 2 x 24

12,0

74,0

171,0

61951

0,241

16 x 2 x 24

12,1

79,0

185,0

61952

0,241

18 x 2 x 24

13,5

89,0

209,0

61953

0,241

20 x 2 x 24

14,4

98,0

230,0

61954

0,241

22 x 2 x 24

15,3

109,0

248,0

61955

0,241

24 x 2 x 24

16,1

118,0

279,0

61956

0,241

25 x 2 x 24

16,7

124,0

292,0

61957

0,382

1 x 2 x 22

4,2

7,0

38,0

61958

0,382

2 x 2 x 22

6,4

13,0

44,0

61959

0,382

3 x 2 x 22

6,8

20,0

60,0

61960

0,382

4 x 2 x 22

9,2

29,3

79,0

61961

0,382

5 x 2 x 22

8,2

33,0

92,0

61962

0,382

6 x 2 x 22

8,9

39,0

119,0

61963

0,382

7 x 2 x 22

9,0

46,0

128,0

61964

0,382

8 x 2 x 22

9,9

52,0

139,0

61965

0,382

10 x 2 x 22

11,7

65,0

171,0

61966

0,382

12 x 2 x 22

12,4

78,0

194,0

61967

0,382

14 x 2 x 22

13,0

92,0

222,0

61968

0,382

15 x 2 x 22

13,2

98,0

231,0

61969

0,382

16 x 2 x 22

13,3

105,0

240,0

61970

0,382

18 x 2 x 22

14,2

118,0

264,0

61971

0,382

20 x 2 x 22

15,1

131,0

291,0

61972

0,382

22 x 2 x 22

15,8

144,0

300,0

61973

0,382

24 x 2 x 22

17,0

157,0

359,0

61974

0,382

25 x 2 x 22

17,5

163,0

381,0

61975

0,616

1 x 2 x 20

5,2

11,0

60,0

61976

0,616

2 x 2 x 20

8,8

22,0

80,0

61977

0,616

3 x 2 x 20

9,3

32,0

94,0

61978

0,616

4 x 2 x 20

10,2

43,0

104,0

61979

0,616

5 x 2 x 20

11,3

54,0

130,0

61980

0,616

6 x 2 x 20

12,5

65,0

151,0

61981

0,616

7 x 2 x 20

12,6

75,0

174,0

61982

0,616

8 x 2 x 20

15,9

86,0

262,0

61983

0,616

10 x 2 x 20

16,4

108,0

298,0

61984

0,616

12 x 2 x 20

17,2

129,0

302,0

61985

0,616

14 x 2 x 20

18,1

151,0

327,0

61986

0,616

15 x 2 x 20

18,5

161,0

370,0

61987

0,616

16 x 2 x 20

18,6

172,0

402,0

61988

0,616

18 x 2 x 20

19,9

194,0

480,0

61989

0,616

20 x 2 x 20

21,1

215,0

551,0

61990

0,616

22 x 2 x 20

21,8

237,0

621,0

61991

0,616

24 x 2 x 20

23,5

258,0

703,0

61992

0,616

25 x 2 x 20

24,3

269,0

721,0

61993

0,963

1 x 2 x 18

5,6

18,0

61,0

61994

0,963

2 x 2 x 18

9,6

36,0

77,0

61995

0,963

3 x 2 x 18

10,6

54,0

103,0

61996

0,963

6 x 2 x 18

13,7

107,0

216,0

61997

0,963

9 x 2 x 18

16,4

162,0

328,0

61998

0,963

15 x 2 x 18

20,4

271,0

542,0