N2XCH-FE 180/E 30

Security cable, halogen-free, 0,6/1 kV, with improved fire characteristics

Logo Image
Produktfoto
Technical data
  • Halogen free security cable with improved
    characteristics in the case of fire to
    DIN VDE 0266
  • Temperature range
    -30°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    15x cable Ø
  • Radiation resistance
    up to 200x106 cJ/kg (up to 200 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene, compound type 2XI1 to
    DIN VDE 0276 part 604
  • Core identification to DIN VDE 0293-308
    and 0276 part 604
  • Cores stranded in layers
  • Overall core covering, halogen-free filling
    compound, pressed
  • Concentric conductor of Cu-bare wires with
    helix of copper tape
  • Outer sheath of thermoplastic halogen-free
    polyolefin, flame retardant
  • Sheath colour: orange
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3, BS 4066 part 3,
    DIN EN 60332-3, IEC 60332-3 (previously
    DIN VDE 0472 part 804 test method C)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Halogen-free acc. to DIN VDE 0482
    part 267, DIN EN 50267-2-1, IEC 60754-1
    (equivalent DIN VDE 0472 part 815)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (previously DIN VDE 0472 part 816)
Properties
  • Halogen free, no separation
    of corrosive and toxic gases
  • Flame retardant and hardly flammable
  • Self-extinguished and fire resistant
  • No flame propagation, therefore security
    from fire
  • Low smoke density, no darkening
  • Toxicological harmless
  • No self-ignition
  • Maintenance of functionality during
    the increased current load
  • FE 180: Insulation integrity
    for 180 minutes. Tests acc. to
    DIN VDE 0472-814 ≙ IEC 60331.
    Insulation integrity
    under direct flame propagation
    for the test period of 180 minutes
  • E 30: Functionality of electrical cable
    systems for min. 30 minutes. This
    fulfils the demands of technical guide
    lines for fire protection
    (supplement 1 to DIN VDE 0108-1).
    Test method acc. to DIN 4102-12.
    The functionality for 30 minutes assures
    when persons and animals are to be saved
    from a burning building. 30 minutes se-
    cures the functional performance of the
    fire warning and alarm systems, safety
    and spare lighting, passenger lifts with
    evacuation circuits, except the cables
    which are installed within the ladder shafts
    and engine rooms.
Note
  • re = round conductor, single wire
    rm = round conductor, multi wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e. g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

52098

2 x 1,5 / 1,5   re

13,0

52,0

200,0

16

52099

2 x 2,5 / 2,5   re

14,0

80,0

250,0

14

52100

2 x 4 / 4   re

15,0

123,0

310,0

12

52101

2 x 6 / 6   re

16,0

182,0

400,0

10

52102

2 x 10 / 10   re

17,5

312,0

570,0

8

52103

3 x 1,5 / 1,5   re

13,0

66,0

220,0

16

52104

3 x 2,5 / 2,5   re

14,0

104,0

270,0

14

52105

3 x 4 / 4   re

15,5

161,0

360,0

12

52106

3 x 6 / 6   re

16,5

240,0

470,0

10

52107

3 x 10 / 10   re

18,5

408,0

680,0

8

52108

3 x 16 / 16   re

21,0

643,0

960,0

6

52109

3 x 25 / 16   rm

25,5

902,0

1390,0

4

52110

3 x 35 / 16   rm

29,0

1190,0

1720,0

2

52111

3 x 50 / 25   rm

31,5

1723,0

2320,0

1

52112

3 x 70 / 35   rm

36,5

2410,0

3260,0

2/0

52113

3 x 95 / 50   rm

40,0

3296,0

4310,0

3/0

52114

3 x 120 / 70   rm

46,0

4236,0

5520,0

4/0

52115

3 x 150 / 70   rm

50,5

5100,0

6620,0

300 kcmil

52116

3 x 185 / 95   rm

55,0

6383,0

8180,0

350 kcmil

52117

3 x 240 / 120   rm

61,5

8242,0

10620,0

500 kcmil

52118

4 x 1,5 / 1,5   re

15,0

81,0

260,0

16

52119

4 x 2,5 / 2,5   re

16,0

128,0

310,0

14

52120

4 x 4 / 4   re

17,0

200,0

420,0

12

52121

4 x 6 / 6   re

18,0

297,0

540,0

10

52122

4 x 10 / 10   re

20,0

504,0

800,0

8

52123

4 x 16 / 16   re

22,5

796,0

1150,0

6

52124

4 x 25 / 16   rm

28,0

1142,0

1670,0

4

52125

4 x 35 / 16   rm

30,5

1526,0

2160,0

2

52126

4 x 50 / 25   rm

32,0

2203,0

2860,0

1

52127

4 x 70 / 35   rm

39,5

3082,0

3980,0

2/0

52128

4 x 95 / 50   rm

43,5

4208,0

5300,0

3/0

52129

4 x 120 / 70   rm

49,5

5388,0

6740,0

4/0

52130

4 x 150 / 70   rm

55,5

6558,0

8210,0

300 kcmil

52131

4 x 185 / 95   rm

60,0

8159,0

10200,0

350 kcmil

52132

4 x 240 / 120   rm

68,0

10546,0

12900,0

500 kcmil

52133

7 x 1,5 / 2,5   re

16,5

133,0

360,0

16

52134

30 x 1,5 / 6   re

29,0

499,0

1070,0

16