SUPERTRONIC®-PVC

special cable for drag chains, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC cable for drag chains, adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Very high flexible due to special construction
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage 350 V
  • Test voltage 1500 V
  • Breakdown voltage min. 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors, to
    DIN VDE 0295 cl.6
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Cores colour coded to DIN 47100,
    see "Technical Information"
  • Cores stranded in layers with
    optimal selected lay length
  • Core wrapping with textile tape
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • Adhesion-low
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
The ideal cable for use in cable trays. This high flexible cable is ideal for all areas requiring a high and fast flexing cable including the machine industries, robotics and all areas of highly mobile machine parts. The long working life offers a secure performance as well as economy. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Information".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

49550

2 x 0,14

3,5

2,8

23,0

26

49551

3 x 0,14

3,7

4,1

25,0

26

49552

4 x 0,14

3,9

5,6

30,0

26

49553

5 x 0,14

4,2

7,0

35,0

26

49554

7 x 0,14

4,8

9,8

49,0

26

49555

10 x 0,14

6,2

14,0

64,0

26

49556

12 x 0,14

6,3

16,8

71,0

26

49557

14 x 0,14

6,6

19,6

77,0

26

49558

18 x 0,14

7,2

25,2

90,0

26

49559

24 x 0,14

8,5

33,6

119,0

26

49560

25 x 0,14

8,6

35,0

124,0

26

49561

2 x 0,25

4,2

5,0

28,0

24

49562

3 x 0,25

4,4

7,5

33,0

24

49563

4 x 0,25

4,7

10,0

39,0

24

49564

5 x 0,25

5,6

12,5

50,0

24

49565

7 x 0,25

6,1

17,5

63,0

24

49566

10 x 0,25

7,2

25,0

83,0

24

49567

12 x 0,25

7,5

30,1

95,0

24

49568

14 x 0,25

7,9

35,0

107,0

24

49569

18 x 0,25

8,9

45,0

130,0

24

49570

24 x 0,25

10,4

60,0

170,0

24

49571

25 x 0,25

10,5

62,5

177,0

24

49572

2 x 0,34

4,6

6,8

33,0

22

49573

3 x 0,34

4,8

10,2

42,0

22

49574

4 x 0,34

5,2

13,6

56,0

22

49575

5 x 0,34

6,1

17,0

64,0

22

49576

7 x 0,34

7,0

23,8

84,0

22

49577

10 x 0,34

8,4

34,0

116,0

22

49578

12 x 0,34

8,5

40,8

133,0

22

49579

14 x 0,34

9,0

47,6

150,0

22

49580

18 x 0,34

10,1

61,2

182,0

22

49581

24 x 0,34

12,0

81,5

240,0

22

49582

25 x 0,34

12,2

85,0

250,0

22