JE-LiHCH

Bd industry electronic cable, halogen-free

Produktfoto
Technical data
  • Industry electronic cable adapted to
    DIN VDE 0815
  • Conductor resistance  at 20°C 
    39,2 Ohm/km
  • Temperature range
    flexing -5°C  to  +50°C
    fixed installation -30°C  to  +70°C
  • Operating peak voltage  225 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core  500 V
    core/screen  2000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance  at 800 Hz
    max. 120 pF/m
    (this value may be exceeded by
    20% with a make-up to 4 pairs)
  • Capacity unbalance  at 800 Hz
    max. 200 pF/100 m
    (20% of the values, but one
    value up to 400 pF is allowed)
  • Minimum bending radius
    7,5x cabel Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper, 7x0,3 mm
  • Core insulation of polymer
    compound type HI1 or HI2
    to DIN VDE 0207-23
  • Insulation wall thickness 0,3 mm
  • Core identification to DIN VDE 0815
    (with ring colours and ring groups)
  • 2 cores twisted in pair, 4 pairs to a unit
    and several units stranded in layers (for
    2 pairs cable, 4 cores stranded to a quad)
  • Foil wrapping
  • Copper braided screening, wire 0.2 mm,
    approx. 85% coverage
  • Outer sheath halogen-free
    compound type HM1 or HM2 to
    DIN VDE 0207-24
  • Sheath colour: grey RAL (7032)
Properties
  • Not for purposes of high current
    and power installation as well as
    underground laying
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • 2-paired cables:
    cores stranded to a star quad
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Halogen-free installation cables with improved characteristics in the case of fire are used for telephone transmission, measuring and signal purposes. The copper screened design (C) protects the transmission circuits against electrical interferences. A fire propagation is prevented through high oxygen index of the insulation material and produce no corrosive gases in case of fire. They are preferably used for telecommunication installations inside buildings. These cables are suitable for fixed installation in areas with danger of fire, in dry and damp environments as well as in and under plaster.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Core Ø

approx. mm

No.
units

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

34350

2 x 2 x 0,5

1,6

-

6,8

44,0

102,0

20

34351

4 x 2 x 0,5

1,6

1

9,1

80,0

168,0

20

34352

8 x 2 x 0,5

1,6

2

11,4

152,0

297,0

20

34353

12 x 2 x 0,5

1,6

3

13,3

192,0

357,0

20

34354

20 x 2 x 0,5

1,6

5

16,4

288,0

555,0

20

34355

32 x 2 x 0,5

1,6

8

19,6

439,0

852,0

20

34356

40 x 2 x 0,5

1,6

10

21,7

531,0

1005,0

20