N2XY

Power cable, 0,6/1 kV, VDE approved, higher current carrying capacity

Logo Image
Produktfoto
Technical data
  • Power and control cable
    acc. to DIN VDE 0276-603 /
    HD 603 S1 / IEC 60502
  • Temperature range
    flexing -5°C  to  +50°C
    fixed installation -40°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +250°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Max. permissible tensile stress
    with cable grip at comductor
    50 N/mm²
  • Minimum bending radius
    single core 15x outer Ø
    multi core 12x outer Ø
Cable structure
  • Bare copper conductor,
    single wire or multi wire acc. to
    DIN VDE 0295 cl.1 or cl.2 /
    IEC 60228 cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene (XLPE)
    compound type DIX3
    acc. to HD 603 S1
  • Core identification acc. to
    DIN VDE 0293-308 / 0276-603
  • Cores stranded in concentric layers
  • Outer sheath of PVC
    compound type DMV6/DMP2
    acc. to HD 603 S1
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Highest permissible voltage
  • Direct current systems 1,8 kV
  • Alternating current systems
    - Single-phase systems
       both outer conductors insulated 1,4 kV
    - Single-phase systems
       one outer conductor earthed 0,7 kV
  • Three-phase systems 1,2 kV
Note
  • re = round conductor, single wire
    rm = round conductor, multi wire
    sm = sectional conductor, multi wire
  • J-version = with GN-YE conductor
    O-version = without GN-YE conductor
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Power distribution cables for use in underground, in water, outdoors, in concrete, indoors, in cable ducts, for power stations, industrial applications and switching systems, as well as in local networks if no mechanical damage is expected. Respecting the permissible operating temperature at the conductor of +90°C permits a higher current carrying capacity than PVC insulated power distribution cables.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

J type

Part no.

AWG-No.

O type

Part no.

AWG-No.

1 x 16

re

11,5

154,0

242,0

32850

6

-

32862

6

-
1 x 25

rm

12,5

240,0

362,0

32851

4

-

32863

4

-
1 x 35

rm

13,5

336,0

470,0

32852

2

-

32864

2

-
1 x 50

rm

15,5

480,0

620,0

32853

1

-

32865

1

-
1 x 70

rm

17,0

672,0

805,0

32854

2/0

-

32866

2/0

-
1 x 95

rm

19,0

912,0

1108,0

32855

3/0

-

32867

3/0

-
1 x 120

rm

20,5

1152,0

1360,0

32856

4/0

-

32868

4/0

-
1 x 150

rm

23,0

1440,0

1670,0

32857

300 kcmil

-

32869

300 kcmil

-
1 x 185

rm

25,5

1776,0

2050,0

32858

350 kcmil

-

32870

350 kcmil

-
1 x 240

rm

28,5

2304,0

2635,0

32859

500 kcmil

-

32871

500 kcmil

-
1 x 300

rm

30,0

2880,0

3200,0

32860

600 kcmil

-

32872

600 kcmil

-
1 x 400

rm

34,0

3840,0

4150,0

32861

750 kcmil

-

32873

750 kcmil

-
4 x 16

rm

21,5

614,0

1042,0

32874

6

-

32884

6

-
4 x 25

rm

26,0

960,0

1640,0

32875

4

-

32885

4

-
4 x 35

rm

27,5

1344,0

1760,0

32876

2

-

32886

2

-
4 x 50

sm

30,0

1920,0

2350,0

32877

1

-

32887

1

-
4 x 70

sm

34,0

2688,0

3100,0

32878

2/0

-

32888

2/0

-
4 x 95

sm

39,0

3648,0

4250,0

32879

3/0

-

32889

3/0

-
4 x 120

sm

42,5

4608,0

5300,0

32880

4/0

-

32890

4/0

-
4 x 150

sm

47,5

5760,0

6400,0

32881

300 kcmil

-

32891

300 kcmil

-
4 x 185

sm

52,0

7104,0

8500,0

32882

350 kcmil

-

32892

350 kcmil

-
4 x 240

sm

58,0

9216,0

11000,0

32883

500 kcmil

-

32893

500 kcmil

-