H07V-K / (H)07V-K

PVC-Single Cores, fine wire stranded

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC single core acc. to
    DIN VDE 0285-525-2-31 /
    DIN EN 50525-2-31 / IEC 60227-3
  • Temperature range
    flexing +5°C  to  +70°C
    fixed installation -30°C  to  +80°C
  • Nominal voltage
    U0/U 450/750 V
  • Test voltage
    2500 V
  • Insulation resistance at +70°C
    nach DIN VDE 0285-525-2-31
  • Minimum bending radius
    fixed installation
    core Ø ≤ 8 mm: 4x core Ø
    core Ø > 8-1 2 mm: 5x core Ø
    core Ø > 12 mm: 6x core Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI1 acc. to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification: see table below
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to 
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Approved mark:
    black, green-yellow, blue, brown, red, white
    grey, violet, pink, orange and turquoise
  • Two-coloured combinations are not
    allowed, with exceptions of green-yellow.
  • Version yellow, green, transparent 
    and two-colour are only available in
    adaption designatio 07V-K
Application
Installation in electrical installation pipes either on or underneath plaster or in similar closed systems. Suitable for protected laying in lighting systems or switching or control devices for voltages including 1000 V AC or up to 750 V DC voltage. Not be used for direct laying on cable ladders and cable trays, except as a potential equalisation cable.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

H07V-K, (H)07V-K

Cross-
sec.

mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

black

Green-yellow

blue

brown

red

white

grey

violet

yellow

pink

green

TRANS

dark blue

OR

Two-colour

u-blue

approx. RAL

9005

-

5015

8003

3000

9003

7001

4005

1021

3015

6018

-

5010

2003

-

-

 

/opc/workarea/suppliers/STD/documents/Fass.jpg

Packing

Barrel (with various capacity)

H07V-K barrel

Part no.

26755

26756

26757

26758

26759

26760

26761

26762

26763

26764

26765

26766

26767

26768

26770

26403

1,5

2,8 - 3,4

14,4

Part no.

26771

26772

26773

26774

26775

26776

26777

26778

26779

26780

26781

26782

26783

26784

26786

26404

2,5

3,4 - 4,1

24,0

Part no.

26787

26788

26789

26790

26791

26792

26793

26794

26795

26796

26797

26798

26799

26800

26802

26819

4

3,9 - 4,8

38,0

Part no.

26803

26804

26805

26806

26807

26808

26809

26810

26811

26812

26813

26814

26815

26816

26818

26820

6

4,4 - 5,3

58,0