MULTISPEED® 500-PUR

safety against high bending in drag chain systems, low torsion, halogen-free, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -30°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Special-PUR outer sheath,
    extruded as filler with pressure
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Low adhesion
  • Halogen-free
  • Oil resistance
  • Better chemical resistance
  • Ozone- and UV-resistant
  • Higher economical solution
  • Reduced Ø, results low weight of moving
    materials
  • High property of alternating bending strength
  • High resistant to mechanical strain
  • Long life durabilitys due to low
    friction-resistance
  • High tensile strength, abrasion- and impact
    resistance at low temperature
  • Tear resistance and high stability
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    MULTISPEED® 500-C-PUR
Application
For permanent application in drag chains for long distances, high and low speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses e. g. in energy drag chains, industry robotics, production lines, automatic control systems and permanent movable machinery parts for multi-shift operation. These cables are installed everywhere, where high requirements for the flexibility, abrasion, oxygen and chemical resistance are necessary. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

24119

2 x 0,5

4,3

9,6

41,0

20

24120

3 G 0,5

4,6

14,4

48,0

20

24121

4 G 0,5

5,0

19,0

62,0

20

24122

5 G 0,5

5,4

24,0

70,0

20

24123

7 G 0,5

8,9

33,6

88,0

20

24124

12 G 0,5

9,7

58,0

131,0

20

24125

18 G 0,5

11,8

86,0

204,0

20

24126

25 G 0,5

13,9

120,0

266,0

20

24127

3 G 0,75

5,2

21,6

51,0

19

24128

4 G 0,75

5,6

29,0

68,0

19

24129

5 G 0,75

6,3

36,0

73,0

19

24130

7 G 0,75

10,3

50,0

92,0

19

24131

12 G 0,75

11,0

86,0

170,0

19

24132

18 G 0,75

13,9

130,0

257,0

19

24133

25 G 0,75

15,9

180,0

280,0

19

24134

36 G 0,75

19,6

260,0

411,0

19

24135

42 G 0,75

21,5

302,0

608,0

19

24136

3 G 1

5,4

29,0

59,0

18

24137

4 G 1

5,9

38,0

71,0

18

24138

5 G 1

6,7

48,0

84,0

18

24139

7 G 1

11,1

67,0

111,0

18

24140

12 G 1

12,0

115,0

200,0

18

24141

18 G 1

14,8

173,0

286,0

18

24142

25 G 1

17,2

240,0

370,0

18

24143

3 G 1,5

6,4

43,0

81,0

16

24144

4 G 1,5

7,0

58,0

102,0

16

24145

5 G 1,5

7,8

72,0

121,0

16

24146

7 G 1,5

13,0

101,0

164,0

16

24147

12 G 1,5

14,2

173,0

293,0

16

24148

18 G 1,5

17,5

259,0

450,0

16

24149

25 G 1,5

20,1

360,0

631,0

16

24150

4 G 2,5

8,8

86,0

173,0

14

24151

5 G 2,5

9,8

120,0

220,0

14

24152

7 G 2,5

16,1

168,0

290,0

14

24153

12 G 2,5

17,8

288,0

504,0

14

24154

18 G 2,5

21,8

432,0

719,0

14

24155

25 G 2,5

24,4

600,0

940,0

14