TOPFLEX® 600-PVC

motor power supply cable 0,6/1 kV, meter marking

Logo Image
Produktfoto
Technical data
  • Special PVC-insulated sheathed cable
    adapted to DIN VDE 0293, 0295
  • Temperature range
    flexing  -15°C  to  +80°C
    fixed installation  -40°C  to  +80°C
  • Nominal voltage
    U0/U 600/1000 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of PVC
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • For use in drag chains, we
    recommend our versions
    TOPFLEX® 611-PUR and
    TOPFLEX® 611-C-PUR
  • Screened analogue type:
    TOPFLEX® 600-C-PVC
Application
As supply cable for electronically controlled servo-motors and connections to DNC motors. The cable is suitable for permanent and flexible installation for medium mechanical loads in dry, damp and wet environments.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part No.

No.cores x

cross-sec.

mm²

Outer ø

app. mm

Cop.

weight

kg / km

Weight

app.

kg / km

AWG-No.

22860

4 G 1,5

9,9

58,0

130,0

16

22861

4 G 2,5

11,1

95,0

220,0

14

22862

4 G 4

13,8

154,0

330,0

12

22863

4 G 6

15,6

231,0

445,0

10

22864

4 G 10

18,4

384,0

660,0

8

22865

4 G 16

21,2

615,0

1060,0

6

22866

4 G 25

26,9

960,0

1805,0

4

22867

4 G 35

29,4

1344,0

2060,0

2

22868

4 G 50

34,2

1920,0

2900,0

1

22869

4 G 70

41,0

2640,0

4050,0

2/0

22854

4 G 95

46,2

3648,0

5540,0

3/0

22855

4 G 120

50,2

4608,0

7000,0

4/0