Yö-C-PURö-JZ

tear and coolant resistant, screened, with inner sheath, increased oil resistant,
meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Special-PUR sheathed multicore cable
    adapted to DIN VDE 0285-525-1 /
    DIN EN 50525-1
  • Temperature range
    flexing -20°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    up to 2,5 mm²  U0/U 300/500 V
    from 4 mm²  U0/U 450/750 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  ↵
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Outer sheath of oil resistant PVC
    compound type TI2 adapted to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of oil resistant PVC
  • Tinned copper braided screen,
    approx. 85% coverage
  • Core wrapping of fleece
  • Outer sheath of special full-polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Resistant to
    UV-Radiation
    Oxygene
    Ozone
    Hydrolysis
    Microbes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    PURö-JZ
Application
Extremely robust control cable characterised by high abrasion and notch resistance properties. Used for critical areas in such applications as machinery, tooling and plant construction, in rolling mills and steel works because of the resistance to mineral oils and to coolant emulsions in particular. The mechanical strength of the cable is increased by the additional oil-resistant inner sheath. The ideal interference-protected control cable for such applications as given above. Suitable for outdoor installation.
These screened cables are particularly suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibility).
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

21400

2 x 0,5

7,0

41,0

68,0

20

21401

3 G 0,5

7,3

45,0

84,0

20

21402

4 G 0,5

7,9

54,0

95,0

20

21403

5 G 0,5

8,4

66,0

107,0

20

21405

7 G 0,5

9,1

79,0

135,0

20

21407

10 G 0,5

10,7

107,0

170,0

20

21408

12 G 0,5

11,5

137,0

195,0

20

21409

14 G 0,5

12,2

142,0

222,0

20

21411

18 G 0,5

13,5

156,0

278,0

20

21413

21 G 0,5

14,2

189,0

330,0

20

21415

25 G 0,5

15,7

250,0

406,0

20

21416

30 G 0,5

16,2

297,0

520,0

20

21419

36 G 0,5

17,7

320,0

587,0

20

21420

40 G 0,5

18,4

345,0

655,0

20

21421

50 G 0,5

20,7

407,0

742,0

20

21425

2 x 0,75

7,7

46,0

88,0

19

21426

3 G 0,75

8,0

57,0

98,0

19

21427

4 G 0,75

8,5

63,0

112,0

19

21428

5 G 0,75

9,3

76,0

130,0

19

21430

7 G 0,75

9,9

100,0

185,0

19

21432

10 G 0,75

11,8

140,0

270,0

19

21433

12 G 0,75

12,7

175,0

294,0

19

21434

14 G 0,75

13,3

190,0

317,0

19

21436

18 G 0,75

14,9

240,0

357,0

19

21438

21 G 0,75

15,4

274,0

455,0

19

21440

25 G 0,75

17,5

306,0

510,0

19

21443

32 G 0,75

18,9

349,0

688,0

19

21446

41 G 0,75

21,0

403,0

951,0

19

21447

50 G 0,75

23,1

470,0

1100,0

19

21451

2 x 1

8,0

54,0

98,0

18

21452

3 G 1

8,3

64,0

102,0

18

21453

4 G 1

9,0

76,0

145,0

18

21454

5 G 1

9,7

89,0

170,0

18

21456

7 G 1

10,3

114,0

220,0

18

21457

8 G 1

11,2

130,0

270,0

18

21458

10 G 1

12,6

156,0

330,0

18

21459

12 G 1

13,3

186,0

350,0

18

21460

14 G 1

14,1

198,0

402,0

18

21461

16 G 1

14,8

214,0

420,0

18

21462

18 G 1

15,6

284,0

515,0

18

21463

20 G 1

16,4

325,0

545,0

18

21465

25 G 1

18,5

387,0

690,0

18

21468

34 G 1

20,9

500,0

912,0

18

21469

41 G 1

21,5

578,0

1070,0

18

21470

50 G 1

24,8

681,0

1318,0

18

21474

2 x 1,5

8,6

64,0

130,0

16

21475

3 G 1,5

9,2

82,0

152,0

16

21476

4 G 1,5

9,8

99,0

167,0

16

21477

5 G 1,5

10,8

123,0

203,0

16

21479

7 G 1,5

11,7

148,0

305,0

16

21480

8 G 1,5

12,6

172,0

335,0

16

21481

10 G 1,5

14,2

198,0

422,0

16

21482

12 G 1,5

14,9

274,0

435,0

16

21483

14 G 1,5

15,8

294,0

480,0

16

21484

16 G 1,5

16,7

318,0

525,0

16

21485

18 G 1,5

17,4

386,0

642,0

16

21487

21 G 1,5

18,5

447,0

722,0

16

21489

25 G 1,5

20,8

531,0

803,0

16

21492

34 G 1,5

23,2

671,0

1068,0

16

21494

42 G 1,5

25,0

890,0

1370,0

16

21495

50 G 1,5

27,4

997,0

1677,0

16

21499

2 x 2,5

10,1

110,0

180,0

14

21500

3 G 2,5

10,8

148,0

215,0

14

21501

4 G 2,5

11,5

169,0

268,0

14

21502

5 G 2,5

12,8

220,0

349,0

14

21503

7 G 2,5

14,0

284,0

406,0

14

21504

12 G 2,5

17,9

470,0

720,0

14

21507

2 x 4

13,3

124,0

300,0

12

21508

3 G 4

14,0

178,0

340,0

12

21509

4 G 4

15,3

234,0

408,0

12

21510

5 G 4

16,7

284,0

504,0

12

21511

7 G 4

18,4

321,0

640,0

12

21512

3 G 6

15,6

245,0

453,0

10

21513

4 G 6

17,0

316,0

560,0

10

21514

5 G 6

18,6

442,0

700,0

10

21515

7 G 6

20,4

530,0

905,0

10

21516

3 G 10

19,0

367,0

750,0

8

21517

4 G 10

21,1

549,0

1023,0

8

21518

5 G 10

23,1

604,0

1114,0

8

21519

7 G 10

25,6

820,0

1505,0

8

21521

4 G 16

25,3

807,0

1385,0

6

21522

5 G 16

28,0

940,0

1550,0

6

21524

4 G 25

31,1

1169,0

1894,0

4

21525

5 G 25

34,3

1420,0

2272,0

4

21526

4 G 35

33,9

1680,0

2395,0

2

21527

5 G 35

37,8

2020,0

2890,0

2

21528

4 G 50

40,1

2370,0

3312,0

1

21529

5 G 50

45,0

2880,0

4100,0

1

21530

4 G 70

46,0

3257,0

4605,0

2/0

21531

5 G 70

50,6

4032,0

5710,0

2/0

21532

4 G 95

51,2

4060,0

6055,0

3/0

21533

5 G 95

56,5

5244,0

7520,0

3/0

21534

4 G 120

56,3

5231,0

7318,0

4/0