JZ-HF-CY

high flexible, control cable for drag chains, oil resistant,
screened, meter marking, EMC-preferred type

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC control cable, extreme
    flexibility due to special construction
  • Requirements adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -10°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    extra fine wire acc. to
    DIN VDE 0295 cl.6 / IEC 60228 cl.6
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal selected lay length
  • Core wrapping with fleece
  • PVC-inner sheath
  • Tinned copper braided screen,
    minimum coverage 85%
  • Outer sheath of special PVC
    compound type TM5 acc. to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    JZ-HF
  • With UL-approval
    JZ-HF-FCY
Application
JZ-HF cables are ideal for use in the machine tool industry, in robotics and machine production and anywhere where high flexibility is essential. These cables have shown excellent performance in combination with standard cable trays. These cables are suitable for flexible use for medium mechanical stresses with free movements. The dense screening assures disturbance-free transmission of all signals and impulses. An ideal disturbance-free control cable for the above application. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Information".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

15930

2 x 0,5

7,2

30,0

90,0

20

15931

3 G 0,5

7,5

38,0

115,0

20

15932

4 G 0,5

8,1

48,0

140,0

20

15933

5 G 0,5

8,6

64,0

168,0

20

15934

7 G 0,5

9,9

70,0

217,0

20

15935

12 G 0,5

11,6

100,0

274,0

20

15876

14 G 0,5

12,2

135,0

332,0

20

15877

16 G 0,5

13,0

145,0

388,0

20

15936

18 G 0,5

13,8

154,0

445,0

20

15937

20 G 0,5

14,3

160,0

497,0

20

15878

21 G 0,5

14,8

175,0

500,0

20

15938

25 G 0,5

16,1

240,0

505,0

20

15879

30 G 0,5

16,6

280,0

515,0

20

15880

34 G 0,5

17,7

290,0

530,0

20

15881

36 G 0,5

17,7

300,0

572,0

20

15882

42 G 0,5

19,2

330,0

605,0

20

15883

50 G 0,5

21,2

393,0

742,0

20

15945

2 x 0,75

7,6

39,0

105,0

19

15946

3 G 0,75

8,1

49,0

128,0

19

15947

4 G 0,75

8,6

60,0

184,0

19

15948

5 G 0,75

9,4

70,0

200,0

19

15949

7 G 0,75

10,5

95,0

269,0

19

15885

10 G 0,75

12,6

110,0

327,0

19

15950

12 G 0,75

12,9

140,0

366,0

19

15886

14 G 0,75

13,4

163,0

426,0

19

15887

16 G 0,75

14,2

187,0

487,0

19

15951

18 G 0,75

14,8

211,0

547,0

19

15888

20 G 0,75

15,5

216,0

551,0

19

15889

21 G 0,75

16,2

272,0

590,0

19

15952

25 G 0,75

17,7

322,0

600,0

19

15890

30 G 0,75

18,2

414,0

650,0

19

15891

34 G 0,75

19,8

473,0

685,0

19

15892

36 G 0,75

19,8

500,0

720,0

19

15893

42 G 0,75

21,0

583,0

800,0

19

15894

50 G 0,75

23,1

695,0

954,0

19

15961

2 x 1

8,1

50,0

115,0

18

15962

3 G 1

8,4

60,0

142,0

18

15963

4 G 1

9,0

73,0

196,0

18

15964

5 G 1

9,8

81,0

271,0

18

15965

7 G 1

11,2

114,0

307,0

18

15966

12 G 1

13,4

186,0

474,0

18

15967

18 G 1

15,7

254,0

622,0

18

15968

25 G 1

19,0

365,0

828,0

18

15969

34 G 1

21,0

500,0

1049,0

18

15970

41 G 1

22,7

576,0

1257,0

18

15971

50 G 1

24,5

681,0

1437,0

18

15972

65 G 1

27,7

932,0

1823,0

18

15976

2 x 1,5

8,6

64,0

170,0

16

15977

3 G 1,5

9,0

84,0

203,0

16

15978

4 G 1,5

9,8

99,0

243,0

16

15979

5 G 1,5

10,5

120,0

288,0

16

15980

7 G 1,5

12,5

148,0

403,0

16

15981

12 G 1,5

14,8

274,0

592,0

16

15982

18 G 1,5

17,3

386,0

844,0

16

15983

25 G 1,5

21,0

584,0

1155,0

16

15152

41 G 1,5

24,8

867,0

1227,0

16

15153

50 G 1,5

27,3

970,0

1445,0

16

15154

61 G 1,5

29,8

1028,0

1724,0

16

15925

3 G 2,5

10,8

140,0

215,0

14

15926

4 G 2,5

11,5

159,0

264,0

14

15927

5 G 2,5

12,9

194,0

344,0

14

15928

7 G 2,5

15,1

234,0

410,0

14

15929

12 G 2,5

18,4

390,0

721,0

14

15155

3 G 4

13,0

178,0

292,0

12

15156

4 G 4

14,2

222,0

372,0

12

15157

5 G 4

15,6

328,0

448,0

12

15158

4 G 6

16,0

305,0

526,0

10

15159

5 G 6

17,5

441,0

632,0

10

15160

4 G 10

21,2

485,0

838,0

8

15161

5 G 10

23,2

610,0

998,0

8

15162

4 G 16

24,1

840,0

1225,0

6

15163

5 G 16

27,0

1050,0

1560,0

6