PVC spiral cables black and white

Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +70°C
  • Nominal voltage
    H03VV-F: U0/U 300/300 V
    H05VV-F: U0/U 300/500 V
  • Test voltage 2000 V
  • Expansion ratio 1:3
  • straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers
  • Outer sheath of PVC
  • Sheath colour: see table below
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial construction
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Lighting industry
  • Data installations
  • Shops
  • Telecommunication
Downloads
Data sheet

Part no.

Cross-section

mm²

Spiral length
unexpanded

(WL in mm)

Cable Ø

app. mm

Spiral-
outer Ø

app. mm

Cop.
weight

kg / 1000 pcs.

AWG-No.

black

white

84500

84700

2 x 0,75

200

6,2

21,4

34,6

18

84502

84702

2 x 0,75

400

6,2

21,4

63,4

18

84504

84704

2 x 0,75

600

6,2

21,4

92,2

18

84506

84706

2 x 0,75

800

6,2

21,4

121,0

18

84508

84708

2 x 0,75

1000

6,2

21,4

149,8

18

84509

84709

2 x 0,75

1200

6,2

21,4

178,6

18

84510

84710

2 x 0,75

1400

6,2

21,4

207,4

18

84517

84717

3 G 0,75

200

6,6

22,2

51,9

18

84519

84719

3 G 0,75

400

6,6

22,2

95,1

18

84521

84721

3 G 0,75

600

6,6

22,2

138,3

18

84523

84723

3 G 0,75

800

6,6

22,2

181,5

18

84525

84725

3 G 0,75

1000

6,6

22,2

224,7

18

84526

84726

3 G 0,75

1200

6,6

22,2

267,8

18

84527

84727

3 G 0,75

1400

6,6

22,2

311,1

18

84534

84734

2 x 1,0

200

6,6

22,2

43,2

17

84536

84736

2 x 1,0

400

6,6

22,2

65,3

17

84538

84738

2 x 1,0

600

6,6

22,2

122,8

17

84540

84740

2 x 1,0

800

6,6

22,2

161,3

17

84542

84742

2 x 1,0

1000

6,6

22,2

199,7

17

84543

84743

2 x 1,0

1200

6,6

22,2

238,1

17

84544

84744

2 x 1,0

1400

6,6

22,2

276,5

17

84585

84785

2 x 1,5

200

7,7

26,4

69,6

16

84587

84787

2 x 1,5

400

7,7

26,4

127,0

16

84589

84789

2 x 1,5

600

7,7

26,4

185,6

16

84591

84791

2 x 1,5

800

7,7

26,4

243,6

16

84593

84793

2 x 1,5

1000

7,7

26,4

301,6

16

84594

84794

2 x 1,5

1200

7,7

26,4

359,6

16

84595

84795

2 x 1,5

1400

7,7

26,4

417,6

16

84602

84802

3 G 1,5

200

8,5

29,0

103,2

16

84604

84804

3 G 1,5

400

8,5

29,0

189,2

16

84606

84806

3 G 1,5

600

8,5

29,0

275,2

16

84608

84808

3 G 1,5

800

8,5

29,0

361,2

16

84610

84810

3 G 1,5

1000

8,5

29,0

447,2

16

84611

84811

3 G 1,5

1200

8,5

29,0

533,2

16

84612

84812

3 G 1,5

1400

8,5

29,0

619,2

16