Industrial Ethernet

PROFInet Typ R Torsion

Logo Image
Produktfoto
PROFInet Torsion Typ R 2x2xAWG22/19 PUR grün  Part no. 806740
content quantity per sales unit of measure
100.00
Cable structure
2x2x0,74mm
Description
PROFInet Type R Torsion
Application
HELUKAT® PROFInet Type R Category 5e TORSION offers excellent transmission characteristics with double shielding and is designed for applications with torsion loads, e.g. in robots. The cable listed here corresponds to the  classification for continous movement.
Details
Standards:  
UL-Style: AWM Style 21161 80°C
Downloads
Product Sheet