No more need for hoses and heatshrink tubing!
Advantages:
- Time saving
- Reduce stock items
- Smaller outer diameter facilitates insertion into the fanning strip
- No creasing
- No risk of overheating the wire end ferrules with a heat gun
- Improved look
Structure
- Conductor: tinned copper, finely stranded acc. to DIN VDE 0295 class 5 / IEC 60228 class 5
- Core insulation: EPR, compound type 3Gl3 acc. to DIN VDE 0207-20
- Outer sheath: polychloroprene, compound type 5GM3 acc. to DIN VDE 0207-21
- Sheath colour: orange (also available in black)
Usage:
Suitable for short-circuit and earth-fault proof installations; in switchboards and distributors up to 1000 V.