Pre-assembled feedback cables

for mobile use

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -50°C to +80°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Max. acceleration
    20 m/s²
  • Bending cycles
    10 million for ≥ 10x cable Ø
  • Nominal voltage 300 V
  • Test voltage 1,5 kV
Cable structure
  • Copper conductors, bare
  • PP core insulation
  • TPE inner sheath
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: green
  • Core identification acc. to DIN 47100
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

DESINA® (ISO 23570)
UL/CSA

Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

feedback cables HF 13324551 PUR 6x2x0,25

660838

feedback extension HF 1995405 PUR 6x2x0,25

660839

feedback cables 1994875 PVC 5x2x0,25

660840

feedback extension 1995421 PVC 5x2x0,25

660841