MULTITHERM 400-ES

halogen-free, high-grade steel braiding

Logo Image
Produktfoto
Technical data
  • Special core insulation
    for high temperatures
  • Temperature range
    -60°C  to  +400°C
    (for short time +500°C)
  • Nominal voltage
    500 V
  • Test voltage
    2500 V
  • Minimum bending radius
    5x outer Ø
Cable structure
  • Copper-conductor nickel plated,
    fine wire (ASTM B 355)
  • 1. Core insulation of braided glass-fibre
         impregnated with silicone
    2. Core insulation of braided glass-fibre
         impregnated with silicone
  • Core identification
    - No. of cores with GN-YE conductor
    3 = GN-YE, BU, BN
    4 = GN-YE, BK, BU, BN
    5 = GN-YE, BK, BU, BN, WH
    6 = GN-YE, BK, BU, BN, WH, RD
    7 = GN-YE, BK, BU, BN, WH, RD, GY
    - No. of cores without GN-YE conductor
    2 = BU, BN
    3 = BK, BU, BN
    4 = BK, BU, BN, WH
    5 = BK, BU, BN, WH, RD
    6 = BK, BU, BN, WH, RD, GY
    7 = BK, BU, BN, WH, RD, GY, GN
  • Overall lay up of cores
  • Outer sheath of braided glass-fibre
    impregnated with silicone
  • Braided high-grade steel,
    coverage approx. 80%
Properties
  • Asbestos and cadmium-free
Note
  • At temperatures above 200°C during the first
    commissioning, the impregnating varnish may
    degrade and leave only pure glass fibers
    remaining as insulation. This can be observed
    as evaporation.
  • Further sizes are available on request.
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    MULTITHERM 400
Application
Where extremely high connecting and ambient temperatures occur, e. g. in iron and steel works, rolling mills, foundries, glass and ceramic plants, in power plant construction, in the chemical industry, nuclear technology, crude oil engineering, in technical applications in medicine, as well as for wiring resistances in electrical heating equipment, furnaces and machinery in thermoplastic forming. Due to the special construction of the cable, a maximum temperature of approx. 220°C is recommended for use in damp environments. Applications at temperatures above this should be used in dry environments only. The robust braiding of high-grade steel protects the cable from aggressive atmospheres and mechanical stresses. The braided screen can also be used for earthing purposes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Max. permiss.
current carrying
capacity

at +340°C (A)

Weight

approx. kg / km

AWG-No.

52018

2 x 0,5

7,1

10,0

3,3

84,0

20

52019

3 x 0,5

7,3

15,0

3,1

89,0

20

52020

4 x 0,5

8,4

19,0

3,0

111,0

20

52021

5 x 0,5

8,9

25,0

2,9

126,0

20

52022

6 x 0,5

9,5

30,0

2,8

146,0

20

52023

7 x 0,5

9,6

34,0

2,7

158,0

20

52024

2 x 0,75

7,6

14,4

5,1

95,0

19

52025

3 x 0,75

7,9

21,6

5,1

109,0

19

52026

4 x 0,75

8,9

29,0

4,9

131,0

19

52027

5 x 0,75

9,7

36,0

4,7

157,0

19

52028

6 x 0,75

10,4

43,0

4,5

177,0

19

52029

7 x 0,75

10,6

50,0

4,4

190,0

19

52030

2 x 1

7,8

19,0

7,0

105,0

18

52031

3 x 1

8,7

29,0

6,7

126,0

18

52032

4 x 1

9,2

38,0

6,4

148,0

18

52033

5 x 1

10,0

48,0

6,2

174,0

18

52034

6 x 1

10,7

58,0

6,0

198,0

18

52035

7 x 1

10,9

67,0

5,8

212,0

18

52036

2 x 1,5

8,9

29,0

9,4

132,0

16

52037

3 x 1,5

9,2

43,0

9,0

153,0

16

52038

4 x 1,5

10,0

58,0

8,6

183,0

16

52039

5 x 1,5

10,9

72,0

8,3

212,0

16

52040

6 x 1,5

11,6

88,0

8,0

241,0

16

52041

7 x 1,5

11,9

101,0

7,8

259,0

16

52042

2 x 2,5

10,1

48,0

12,2

191,0

14

52043

3 x 2,5

10,6

72,0

11,6

213,0

14

52044

4 x 2,5

11,5

96,0

11,2

256,0

14

52045

5 x 2,5

12,7

120,0

10,8

307,0

14

52046

6 x 2,5

14,9

144,0

10,4

359,0

14

52047

7 x 2,5

15,1

168,0

10,1

388,0

14

52048

2 x 4

11,9

77,0

16,0

260,0

12

52049

3 x 4

12,3

115,0

15,3

303,0

12

52050

4 x 4

15,1

154,0

14,6

378,0

12

52051

5 x 4

15,6

192,0

14,1

458,0

12

52052

7 x 4

16,6

270,0

13,3

593,0

12

52053

3 x 6

16,3

173,0

20,0

442,0

10

52054

4 x 6

18,3

230,0

19,0

567,0

10

52055

5 x 6

19,8

288,0

18,0

671,0

10

52056

4 x 10

22,1

384,0

26,0

866,0

8

52057

4 x 16

26,6

615,0

34,0

1203,0

6