(H)05VVC4V5-K ((N)YSLYCYÖ-JZ)

number coded, screened, oil resistant, meter marking, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Spezial-PVC control cable with
    oil resistant outer sheath adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and IEC 60227/74
    deviation of conductor cross sections
  • Temperature range
    flexing -5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    core/core 2 kV, 5 min
    core/screen 2 kV, 5 min
  • Breakdown voltage
    min. 4000 V
  • Coupling resistance
    at 30 MHz 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant to DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    (H)05VV5-F (N)YSLYÖ-JZ
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines.
These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations.
These cables may be allowed to move once installed provided that the cables are not mechanically stressed during movement.
The interconnection of parts of machines used for manufacturing purposes including machine tools where some degree of protection against electromagnetic interference is required.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

13170

2 x 4

12,8

124,0

236,0

12

13171

3 G 4

13,8

178,0

361,0

12

13172

4 G 4

14,9

234,0

430,0

12

13173

5 G 4

16,3

284,0

509,0

12

13175

7 G 4

19,5

321,0

660,0

12

13178

12 G 4

23,5

581,0

979,0

12

13179

2 x 6

14,2

176,0

296,0

10

13180

3 G 6

15,2

245,0

420,0

10

13181

4 G 6

16,5

316,0

579,0

10

13182

5 G 6

18,3

442,0

719,0

10

13183

7 G 6

21,7

530,0

1031,0

10

13185

3 G 10

18,8

367,0

655,0

8

13186

4 G 10

20,7

549,0

894,0

8

13187

5 G 10

22,7

604,0

927,0

8

13188

7 G 10

27,8

820,0

1518,0

8

13190

3 G 16

23,0

653,0

993,0

6

13191

4 G 16

25,2

807,0

1340,0

6

13192

5 G 16

27,8

940,0

1626,0

6

13193

7 G 16

33,9

1345,0

2080,0

6

13196

4 G 25

30,7

1169,0

1692,0

4

13197

5 G 25

34,1

1420,0

1972,0

4

13198

3 G 35

31,0

1250,0

1704,0

2

13199

4 G 35

34,1

1680,0

2320,0

2

13189

5 G 35

37,3

2020,0

2780,0

2

13194

3 G 50

35,7

1887,0

2661,0

1

13195

4 G 50

37,7

2370,0

3194,0

1

13184

5 G 50

42,7

2880,0

4247,0

1