PUR spiral cables

black

Produktfoto
Technical data
  • Temperature range
    -25°C to +70°C
  • Nominal voltage
    H05BQ-F  U0/U 300/500 V
    H07BQ-F  U0/U 450/750 V
  • Test voltage
    H05BQ-F  2000 V
    H07BQ-F  2500 V
  • Expansion ratio 1:4
  • Straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Outer sheath of PUR
  • Sheath colour: black
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial constructio
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Machine Construction
  • Electrical Tools
  • Building Industry
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors
    Downloads
    Data sheet

    Part no.

    Cross-section

    mm²

    Spiral length
    unexpanded

    (WL in mm)

    Cable Ø

    app. mm

    Spiral-
    outer Ø

    app. mm

    Cop.
    weight

    kg / 1000 pcs.

    AWG-No.

    black

    86303

    2 x 0,75

    500

    6,5

    23,0

    77,8

    18

    86306

    2 x 0,75

    1000

    6,5

    23,0

    149,8

    18

    86308

    2 x 0,75

    1400

    6,5

    23,0

    207,4

    18

    86311

    2 x 0,75

    2000

    6,5

    23,0

    293,8

    18

    86315

    2 x 0,75

    3000

    6,5

    23,0

    437,8

    18

    86319

    3 G 0,75

    500

    7,1

    25,2

    116,7

    18

    86322

    3 G 0,75

    1000

    7,1

    25,2

    224,7

    18

    86324

    3 G 0,75

    1400

    7,1

    25,2

    311,1

    18

    86327

    3 G 0,75

    2000

    7,1

    25,2

    440,6

    18

    86331

    3 G 0,75

    3000

    7,1

    25,2

    656,6

    18

    86335

    4 G 0,75

    500

    7,9

    28,8

    156,6

    18

    86338

    4 G 0,75

    1000

    7,9

    28,8

    301,6

    18

    86340

    4 G 0,75

    1400

    7,9

    28,8

    417,6

    18

    86343

    4 G 0,75

    2000

    7,9

    28,8

    591,6

    18

    86347

    4 G 0,75

    3000

    7,9

    28,8

    881,6

    18

    86351

    5 G 0,75

    500

    8,6

    31,2

    194,4

    18

    86354

    5 G 0,75

    1000

    8,6

    31,2

    374,4

    18

    86356

    5 G 0,75

    1400

    8,6

    31,2

    518,4

    18

    86359

    5 G 0,75

    2000

    8,6

    31,2

    734,4

    18

    86363

    5 G 0,75

    3000

    8,6

    31,2

    1094,4

    18

    86367

    2 x 1,0

    500

    6,8

    24,6

    103,7

    17

    86370

    2 x 1,0

    1000

    6,8

    24,6

    199,7

    17

    86372

    2 x 1,0

    1400

    6,8

    24,6

    276,5

    17

    86375

    2 x 1,0

    2000

    6,8

    24,6

    391,7

    17

    86379

    2 x 1,0

    3000

    6,8

    24,6

    583,7

    17

    84903

    3 G 1,0

    500

    7,2

    26,4

    156,6

    17

    84906

    3 G 1,0

    1000

    7,2

    26,4

    301,6

    17

    84908

    3 G 1,0

    1400

    7,2

    26,4

    417,6

    17

    84911

    3 G 1,0

    2000

    7,2

    26,4

    591,6

    17

    84915

    3 G 1,0

    3000

    7,2

    26,4

    881,6

    17

    86383

    4 G 1,0

    500

    7,8

    28,6

    207,4

    17

    86386

    4 G 1,0

    1000

    7,8

    28,6

    399,4

    17

    86388

    4 G 1,0

    1400

    7,8

    28,6

    553,0

    17

    86391

    4 G 1,0

    2000

    7,8

    28,6

    783,4

    17

    86395

    4 G 1,0

    3000

    7,8

    28,6

    1167,4

    17

    86399

    5 G 1,0

    500

    9,0

    32,0

    259,2

    17

    86402

    5 G 1,0

    1000

    9,0

    32,0

    499,2

    17

    86404

    5 G 1,0

    1400

    9,0

    32,0

    691,2

    17

    86407

    5 G 1,0

    2000

    9,0

    32,0

    979,2

    17

    86411

    5 G 1,0

    3000

    9,0

    32,0

    1459,2

    17

    86415

    7 G 1,0

    500

    11,1

    39,0

    361,8

    17

    86418

    7 G 1,0

    1000

    11,1

    39,0

    696,8

    17

    86420

    7 G 1,0

    1400

    11,1

    39,0

    964,8

    17

    86423

    7 G 1,0

    2000

    11,1

    39,0

    1366,8

    17

    86427

    7 G 1,0

    3000

    11,1

    39,0

    2036,8

    17

    86463

    2 x 1,5

    500

    8,5

    30,0

    156,6

    16

    86466

    2 x 1,5

    1000

    8,5

    30,0

    301,6

    16

    86468

    2 x 1,5

    1400

    8,5

    30,0

    417,6

    16

    86471

    2 x 1,5

    2000

    8,5

    30,0

    591,6

    16

    86475

    2 x 1,5

    3000

    8,5

    30,0

    881,6

    16

    84919

    3 G 1,5

    500

    8,9

    32,8

    232,2

    16

    84922

    3 G 1,5

    1000

    8,9

    32,8

    447,2

    16

    84924

    3 G 1,5

    1400

    8,9

    32,8

    619,2

    16

    84927

    3 G 1,5

    2000

    8,9

    32,8

    877,2

    16

    84931

    3 G 1,5

    3000

    8,9

    32,8

    1307,2

    16

    84951

    5 G 1,5

    500

    10,9

    38,8

    388,8

    16

    84954

    5 G 1,5

    1000

    10,9

    38,8

    748,8

    16

    84956

    5 G 1,5

    1400

    10,9

    38,8

    1036,8

    16

    84959

    5 G 1,5

    2000

    10,9

    38,8

    1468,8

    16

    84963

    5 G 1,5

    3000

    10,9

    38,8

    2188,8

    16

    84967

    7 G 1,5

    500

    12,2

    46,4

    545,4

    16

    84970

    7 G 1,5

    1000

    12,2

    46,4

    1050,4

    16

    84972

    7 G 1,5

    1400

    12,2

    46,4

    1454,1

    16

    84975

    7 G 1,5

    2000

    12,2

    46,4

    2060,4

    16

    84979

    7 G 1,5

    3000

    12,2

    46,4

    3070,4

    16

    86479

    3 G 2,5

    500

    10,6

    38,2

    388,8

    14

    86482

    3 G 2,5

    1000

    10,6

    38,2

    748,8

    14

    86484

    3 G 2,5

    1400

    10,6

    38,2

    1036,8

    14

    86487

    3 G 2,5

    2000

    10,6

    38,2

    1468,8

    14

    86491

    3 G 2,5

    3000

    10,6

    38,2

    2188,8

    14