TOPGEBER 511 PVC

Feedback cables with acc. to Siemens-, Lenze- or Bosch Rexroth Standard
with PVC-sheath for fixed or not constantly movements

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC feedback cable acc. to UL/CSA
  • Temperature range
    flexing  -0°C  to  +60°C
    fixed installation  -20°C  to  +80°C
  • Nominal voltage
    acc. to Siemens 30 V
    acc. to Bosch Rexroth and Lenze 300 V
  • Test voltage
    core/core  1500 V
    core/screen  1000 V
  • Minimum bending radius
    flexing 15x outer  Ø
    fixed installation 6x outer Ø
    min. 100.000 cycles
Cable structure
  • Copper wire bare or tinned,
    extra finely stranded acc. to
    DIN VDE 0295 Class 6 /
    IEC 60228 Class 6
  • Core insulation: Special-PP
  • Core colours on request
  • Overall screening of tinned copper wire
    braid with tinned drain wire, coverage
    approx. 85%
  • Polyester foil
  • Outer sheath: PVC
  • Sheath colour: green (RAL 6018)
    acc. to DESINA® or orange
Properties
  • Outer sheath of PVC, oilresistant
  • Optimum compliance with requirements
    for elect romagnetic compatibility (EMC) by
    approx. 85% coverage from the braided
    screen
  • These cables are produced to high quality
    specifications and conform to the
    DESINA®-standard
  • The materials used during manufacturing
    are cadmium-free, contain no silicone and
    are free from substances harmful to the
    wetting properties of lacquers
Tests
  • PVC sheath flame retardant acc. to
    DIN EN 60332-1-1  to  -1-3
    (VDE 0482-332-1-1  to  -1-3)
Note
  • For a corresponding motor- and servocables please check chapter TOPSERV® PVC
  • For drag chain capable encoder cables please check chapter TOPGEBER 512 PUR
  • Brackets ( ) indicate screen.
  • SIEMENS product designations 6FX 5008-... are registered trademarks of Siemens AG and are to be used only for purposes of comparison.
  • INDRAMAT product designations INK- are registered trademarks of Bosch-Rexroth AG and are to be used only for purposes of comparison.
  • LENZE product designations are registered trademarks of LENZE AG, and are to be used only for purposes of comparison.
  • DESINA®: Explanation: see introduction.
Application
Low cost alternativ to Motorcables with PUR Sheath for fix instalation or occasional moving applications. These low-capacitance incremental encoder cables or position feedback cables transmit the control pulses for positioning and operating characteristics of servomotors. These cables are used as connecting cables for tachos, brakes and pulse generators in industrial equipment, machine tools, control and automation equipment.
EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part
no.

No.cores x
cross-sec.
mm²

for

system

OEM

Part no.

Sheath
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

707417

(4 x 2 x 0,34 + 4 x 0,5)

Siemens

6FX 5008-1BD21

Green

8,9

70,3

117,8

-

707389

(3 x (2 x 0,14) + 4 x 0,14 + 2 x 0,5)

Siemens

6FX 5008-1BD41

Green

8,8

58,0

118,9

-

707390

(3 x (2 x 0,14) + 4 x 0,14 + 4 x 0,25 + 2 x 0,5)

Siemens

6FX 5008-1BD51

Green

9,6

70,7

137,7

-

803672

(2 x 2 x 0,22 + 1 x 2 x 0,34)

Siemens

6FX 5008-2DC00

Green

6,9

38,0

61,0

-

802471

(2 x 2 x 0,22)

Siemens

6FX 5008-1DC00

Green

6,9

35,0

71,0

-

705461

(4 x 2 x 0,25 + 2 x 0,5)

Bosch Rexroth

INK-0448

Orange

8,4

50,0

99,0

-

707392

(4 x 2 x 0,25 + 2 x 1,0)

Bosch Rexroth

INK-0209

Orange

8,8

64,0

119,0

-

707394

(4 x 2 x 0,14 + 4 x 1,0 + (4 x 0,14))

Bosch Rexroth

INK-0532

Orange

9,7

86,0

149,0

-

707077

3 x (2 x 0,14) + (2 x 0,5)

Lenze

-

Green

9,3

54,0

95,0

-

707397

4 x (2 x 0,14) + (2 x 1,0)

Lenze

-

Green

11,0

70,0

145,0

-

707398

3 x (2 x 0,14) + (3 x 0,14)

Lenze

-

Green

9,2

41,0

102,0

-