Pre-assembled feedback cables

for mobile use

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing  -20°C  to  +60°C
    fixed installation  -20°C  to  +80°C
  • max. operating voltage
    30 V
  • Test voltage
    500 V / 50 Hz / 1min
  • Insulation resistance
    ≥  1 GOhm x km
  • Conductor resistance
    core AWG 26  ≤  135 Ohm/km
    core AWG 22  ≤  62 Ohm/km
  • Characteristic impedance
    0,15 mm² pairs

    from 1 MHz to 100 MHz 100+/-15 Ohm
  • Operating capacitance
    0,15 mm² pairs

    for 800 Hz rated 50 pF/m
  • Minimum bending radius
    flexing 15x outer Ø
    fixed installation 5x outer Ø
  • Max. acceleration
    5 m/s²
  • Bending cycles
    2 million for  ≥  15x outer Ø
Cable structure
  • 0,15 mm² Bare copper conductor,
    19 strands
    0,38 mm² Tin-plated copper conductor,
    19 strands
  • Polyolefin core insulation
  • Complete shield aluminium foil coated
    with plastic, braiding of tin-plated copper
    wires, coverage approx. 85%
  • PUR outer sheath
  • Sheath colour: green
     
Structure / colour code
  • (2x0,38 mm²)+2x(2x0,15 mm²)
    Pair     0,38 mm²:  RD+BK
    Pair 1  0,15 mm²:  YE+GN
    Pair 2  0,15 mm²:  PK+BU
     
Connector data
  • RJ45 connector CAT5
  • Material: nickel-plated PBT/brass
  • Contacts 30u" Aui
  • Rated voltage:
    50 V DC / 35 V AC
  • Operating temperature:
    -20°C  to  +120°C
  • Mating cycles: 1000
  • Cover
  • zinc die-cast
  • zinc die-cast / PBT blue
  • PBT blue
  • PBT black
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
* Drive Cliq is registered trademark
from Siemens AG.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

UL/CSA

Special feature
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX8002-2DC00

2DC00 DESINA PUR

660890

6FX8002-2DC10

2DC10 DESINA PUR

660891

6FX8002-2DC20

2DC20 DESINA PUR

660892