Pre-assembled fan cables

for mobile use

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Minimum bending radius
    flexing 8x cable Ø
    fixed installation 4x cable Ø
  • Nominal voltage UL/CSA 600 V
  • Test voltage power cores 4 kV
  • Insulation resistance ≥ 20 MOhm x km
Cable structure
  • Copper conductors, bare, fine wire stranded
  • TPE/PVC core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
  • PUR outer sheath
  • Sheath colour: grey
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled fan cable
is specially manufactured for applications
with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

UL/CSA

Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EYL 0002 A xxxx L01 A00

fan cables 0001AL01A00 PVC

660853

EYL 0002 A xxxx L02 A00

fan cables 0002AL02A00 PVC

660854