Anaconda Sealtite® HTDL

hot or cold

Logo Image Logo Image Logo Image
Produktfoto
Note

Suitable connection glands:

LT straight, LT angled, T&B straight, T&B angled.

Up to 1 1/4" with copper conductor.

Description

HTDL

Description

UL/CSA approval, good EMC properties.

Protection tube from reinforced, galvanised steel band with spiral wound, latched profile, a continuous copper conductor and extruded plastic sheath.

This complex construction method keeps the plastic sheath and the internal tube flush together.

Downloads
Data sheet

Part no.

black

Trade size

inch

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

98149

3/8"

12,6

17,8

60

o. r.

o. r.

o. r.

98150

1/2"

16,1

21,1

60

o. r.

o. r.

o. r.

98151

3/4"

21,1

26,4

45

o. r.

o. r.

o. r.

98152

1"

26,8

33,1

30

o. r.

o. r.

o. r.

98153

1 1/4"

35,4

41,8

15

o. r.

o. r.

o. r.

98154

1 1/2"

40,3

47,8

15

o. r.

o. r.

o. r.

98155

2"

51,6

59,9

15

o. r.

o. r.

o. r.