NSVM-S

Low voltage heat-shrinkable straight joint

Produktfoto
Properties
  • halogen-free

  • high electrical insulation values

  • laterally water-tight

  • good mechanical strength

  • compact dimensions

  • unlimited storage

  • large wire and cable cross-sections

  • highly resistant to chemical influences, alkaline earths and UV radiation

Description
NSVM-S (single-core straight joint)
Description
Straight joint for single-core plastic-insulated power cables to 0.6/1(1.2)kV, universal applications for connecting cables and wires made of PVC, PE and VPE, e.g. N(A)YY, N(A)2XY, NYM, NYY.
Areas of application
  • Interior
  • Outdoors
  • Underground
  • Water
Downloads
Data sheet

single core

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93890

NSVM-S1

0.6/1kV

1x 10,0 - 1x 25,0

1

o. r.

o. r.

o. r.

93891

NSVM-S1

0.6/1kV

1x 35,0 - 1x 70,0

1

o. r.

o. r.

o. r.

93892

NSVM-S1

0.6/1kV

1x 95,0 - 1x 240,0

1

o. r.

o. r.

o. r.

93893

NSVM-S1

0.6/1kV

1x 150,0 - 1x 300,0

1

o. r.

o. r.

o. r.

93894

NSVM-S1

0.6/1kV

1x 300,0 - 1x 500,0

1

o. r.

o. r.

o. r.