Medium voltage accessories

Produktfoto
Properties

KMRS: vulcanising, extremely good electrical properties; outstanding tensile strength, absolute moisture tight.

Sealant: good adhesion to metals, plastic, concrete, plastic and natural stones; removable, environmentally compatible, gas and water-tight to 1.5 bar, soft-elastic following hardening.

Sealing tape: very good adhesion to metal, glass, rubber, plastic, good dielectric and physical properties.

Description

Medium-range voltage accessories

Description

KMRS: for a fast, reliable repair of sheath damage up to 1000 V. Consisting of cable sheath repair tape, emery cloth, cleaning cloth.

Sealant: for cable penetration, halogen-free dual-component PUR cast resin, practical dual chamber mixing bag.

Sealing tape, black: for sealing cable and line gussets, repair of damaged cable sheaths, water-tight sealing of cable penetrations.

KMRS repair set

Part no.

Type

Description

Thickness x Width

mm x mm

Content

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93141

KMRS

Cable sheath repair set

-

Mixed bag

1

o. r.

o. r.

o. r.