Medium voltage accessories

Produktfoto
Properties

HSIB: good electric and physical properties guarantee long tool life, good dielectric properties, highly weather-resistant, extremely expandable, non-adhesive, welds quickly to form homogenous, cavity-free mass, easy to handle, easy to process, completely removable.

Line warning tape: Good warning effect through more than 400% expansion, colour-fast, age and cold-resistant, expansion remains unchanged, permanently legible through crystal clear film coating over lettering.

Description

Medium-range voltage accessories

Description

HSIB, black: as conductor insulation for plastic-insulated cables to 69kV, repair and connection of numerous insulating and cable materials, for sealing casting moulds and stuffing cable insulation.

Line warning tape, yellow with black marking: used as an early warning device for excavation work. It should be placed approx. 40 cm above the supply line, PE laminated film.

Downloads
Data sheet

HSIB high voltage insulation tape

Part no.

Type

Description

Thickness x Width

mm x mm

Content

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93128

HSIB

High-voltage insulating tape

0,5 x 19,0

10 m

1

o. r.

o. r.

o. r.

93129

HSIB

High-voltage insulating tape

0,75 x 19,0

10 m

1

o. r.

o. r.

o. r.