Medium voltage accessories

Produktfoto
Properties

very good adhesion to metal, glass, rubber, plastic, good dielectric and physical properties.

Description
Sealing tape
Description

KMRS: for a fast, reliable repair of sheath damage up to 1000 V. Consisting of cable sheath repair tape, emery cloth, cleaning cloth.

Sealant: for cable penetration, halogen-free dual-component PUR cast resin, practical dual chamber mixing bag.

Sealing tape, black: for sealing of cable and wire gussets, repair of damaged cable sheaths, water-tight sealing of cable penetrations.

Downloads
Data sheet

sealing tape

Part no.

Type

Description

Thickness x Width

mm x mm

Content

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93127

Sealing tape

-

3,2 x 38,0

1,5 m

1

o. r.

o. r.

o. r.