TC

mounting base

Produktfoto
Note
* Part no. 91036 is black and UV-resistant, as well self-adhesive and screwable.
Description

TC as adhesive base

Description

Adhesive base with foamed adhesive foil for smoothing out slightly uneven surfaces. Adheres to smooth, grease-free surfaces.

Downloads
Data sheet

as adhesive base

Part no.

Type

Fixing

A

mm

B

mm

C

mm

D

mm

E

mm

F

mm

Boring

mm

Tie width

max. mm

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

93000

TC 344 A

Screw-in

4,9

19,1

19,1

-

-

-

-

3,6

1000

o. r.

o. r.

o. r.

93001

TC 347 A

Self-adhesive

8,5

29,0

29,0

-

-

-

-

7,6

1000

o. r.

o. r.

o. r.

91036

TC 347 X

Screw-in

7,8

28,6

28,6

-

-

-

-

7,6

1000

o. r.

o. r.

o. r.