VS-O stainless steel

screw plug

Produktfoto
Description

VS-O Stainless Steel

Description

Screw plug made of stainless steel with an O-ring made by FKM.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

metric thread

Part no.

Size

Metr.

Thread
length

mm

Outer Ø

ca. mm

Height

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

905946

M12 x 1,5

5,0

14,0

7,5

10

o. r.

o. r.

o. r.

905947

M16 x 1,5

5,0

18,0

8,0

10

o. r.

o. r.

o. r.

905948

M20 x 1,5

6,5

22,0

9,5

10

o. r.

o. r.

o. r.

905949

M25 x 1,5

7,0

28,0

11,0

10

o. r.

o. r.

o. r.

905950

M32 x 1,5

8,0

35,0

12,0

5

o. r.

o. r.

o. r.

905951

M40 x 1,5

8,5

44,0

13,0

5

o. r.

o. r.

o. r.

905952

M50 x 1,5

9,0

54,0

15,0

2

o. r.

o. r.

o. r.

905953

M63 x 1,5

10,0

67,0

16,0

1

o. r.

o. r.

o. r.