Copper band

suitable for EMC

Logo Image
Produktfoto
Properties
  • self-adhesive
  • with protective cover for the adhesive
  • electrically conductive adhesive
  • adhesive strength 900g/inch (according to KS A 1107)
  • thickness approx 40µm
  • thickness incl. adhesive approx 70µm
Note
Other dimensions on request.
Description

Copper band

Description

Stabilizes the braided ends of shielded cables and wires.

Part no.

Width

mm

Length

m

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

905122

10

33

1

o. r.

o. r.

o. r.

905116

15

33

1

o. r.

o. r.

o. r.

905117

20

33

1

o. r.

o. r.

o. r.

905118

25

33

1

o. r.

o. r.

o. r.

905119

50

33

1

o. r.

o. r.

o. r.