JZ-604-YCY TC TRAY CABLE

PVC power cable, screened, open installation TC-ER, NFPA 79,
90°C, 600 V, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC power cable, screened to
    UL Std.1277 TRAY CABLE
  • Multinorm
    also conforms to the following standards:
    AWM-Style 2587 to UL Std.758 and
    CSA-Std. C22.2 No.210 I/II A/B
  • Temperature range
    dry environment
    flexing -5°C to +90°C
    fixed installation -25°C to +90°C
    wet environment
    flexing -5°C to +75°C
    fixed installation -25°C to +75°C
  • Nominal voltage
    UL 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
Cable structure
  • Bare copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5 /
    IEC 60228 cl.5
  • Core insulation of PVC class 12 B
    to tab.50.155 acc. to UL Std.1581
    type THHW acc. to UL Std.83
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • PVC-inner sheath acc. to
    UL Std.1277 tab.11.2
  • Tinned copper braided screen,
    approx. coverage 85%
  • Outer sheath of PVC
    acc. to UL Std.1277 tab.11.2,
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • UV resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL OIL RES I   OIL RES II
  • Class 1 Div. 2 per NEC Art. 336, 392, 501
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ 604 TC TRAY CABLE
Application
USA NFPA 79 conformant flexible power cables up to 600 V, for all machinery in tool and plant constuction, suitable for installation in dry, humid and damp environments, in the open and in pipes. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

69804

3 G 16

6

25,2

653,0

1060,0

69805

4 G 16

6

27,8

807,0

1572,0

69806

5 G 16

6

31,2

940,0

2002,0

69807

7 G 16

6

34,5

1345,0

2604,0

69808

3 G 25

4

29,0

920,0

1955,0

69809

4 G 25

4

32,4

1169,0

2218,0

69810

5 G 25

4

36,4

1420,0

2757,0

69811

7 G 25

4

40,3

1921,0

3523,0

69812

3 G 35

2

32,4

1250,0

2289,0

69813

4 G 35

2

36,2

1680,0

2926,0

69814

5 G 35

2

40,5

2020,0

3545,0

69815

3 G 50

1

40,4

1887,0

3379,0

69816

4 G 50

1

45,5

2370,0

4439,0

69817

5 G 50

1

50,0

2880,0

5312,0

69818

3 G 70

2/0

46,7

2516,0

4557,0

69819

4 G 70

2/0

51,1

3257,0

5632,0

69820

5 G 70

2/0

56,0

4032,0

6681,0

69821

3 G 95

3/0

50,1

3086,0

5612,0

69822

4 G 95

3/0

55,0

4060,0

6820,0

69823

5 G 95

3/0

60,5

5244,0

8172,0

69824

3 G 120

4/0

54,0

4176,0

6711,0

69825

4 G 120

4/0

59,5

5231,0

8256,0

69826

5 G 120

4/0

64,5

6624,0

10233,0