TRAYCONTROL® 530

flexible TC-ER control cable with coloured cores

Logo Image Logo Image
Produktfoto
Technical data
  • Flexible PVC tray cable to
    UL Std.1277 and UL Std.2277
    Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    TC 600 V
    AWM 1000 V
    WTTC 1000 V
  • Test voltage
    3000 V
  • Minimum bending radius
    5x cable Ø
Cable structure
  • Bare copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    with transparent nylon skin
  • Core identification
    2 cores = blue-with
    from 3 cores = blue cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Conductor cabled with non-wicking fillers
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    TC-ER, PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12), MTW,
    NFPA 79, WTTC 1000 V, DP-1,
    OIL RES I & II, 90°C dry / 75°C wet,
    Class 1 Div. 2 per NEC Art. 336, 392, 501,
    crush impact test acc. to UL 1277
  • CSA:
    c(UL) CIC-TC FT4, CSA AWM I/II A/B FT4
Note
Available on request
  • With red, black, yellow or orange cores
  • Black or TPE outer sheath
Application
TRAYCONTROL® 530 is a flexible, oil-resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for AC, DC or control wiring in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) guarantees a long service life for industrial applications in dry, damp and wet environments. Recommended Applications: automotive industry, machine tool, production lines.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

66840

2 x 1

18

7,0

19,0

68,0

66841

3 G 1

18

7,1

29,0

88,0

66842

4 G 1

18

8,0

38,0

98,0

66843

5 G 1

18

8,6

48,0

116,0

66844

7 G 1

18

9,3

67,0

149,0

66845

9 G 1

18

10,7

86,0

186,0

66846

10 G 1

18

11,6

96,0

199,0

66847

12 G 1

18

11,9

115,0

245,0

66848

15 G 1

18

13,2

144,0

292,0

66849

16 G 1

18

13,3

154,0

306,0

66850

18 G 1

18

14,6

173,0

366,0

66851

19 G 1

18

14,7

182,0

384,0

66852

25 G 1

18

17,0

240,0

451,0

66853

27 G 1

18

17,4

259,0

521,0

66854

33 G 1

18

18,7

317,0

590,0

66855

34 G 1

18

19,3

326,0

625,0

66856

41 G 1

18

20,7

394,0

744,0

66857

42 G 1

18

20,8

403,0

758,0

66858

49 G 1

18

23,0

470,0

917,0

66859

50 G 1

18

23,5

480,0

933,0

66860

61 G 1

18

24,9

624,0

1095,0

66861

65 G 1

18

25,6

624,0

1125,0

66862

2 x 1,32

16

7,5

25,0

80,0

66863

3 G 1,32

16

7,8

38,0

86,0

66864

4 G 1,32

16

8,5

51,0

115,0

66865

5 G 1,32

16

9,3

63,0

126,0

66866

7 G 1,32

16

10,1

89,0

171,0

66867

9 G 1,32

16

11,7

114,0

237,0

66868

10 G 1,32

16

12,4

127,0

259,0

66869

12 G 1,32

16

12,9

152,0

301,0

66870

15 G 1,32

16

15,0

190,0

379,0

66871

16 G 1,32

16

15,2

203,0

405,0

66872

18 G 1,32

16

15,9

228,0

443,0

66873

19 G 1,32

16

16,0

241,0

458,0

66874

25 G 1,32

16

18,6

317,0

564,0

66875

27 G 1,32

16

19,0

342,0

629,0

66876

33 G 1,32

16

20,4

418,0

758,0

66877

34 G 1,32

16

20,5

431,0

775,0

66878

41 G 1,32

16

23,4

520,0

967,0

66879

42 G 1,32

16

24,1

532,0

972,0

66880

49 G 1,32

16

25,5

621,0

1132,0

66881

50 G 1,32

16

25,6

634,0

1137,0

66882

61 G 1,32

16

27,2

773,0

1345,0

66883

65 G 1,32

16

28,5

824,0

1376,0