FIVENORM

HAR-UL-CSA-AWM-MTW, PVC single core, UL Style 10269/UL Standard 1063,
600 V, 105°C

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC-single cores acc. to
    DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31, UL Std.1063,
    UL Style 10269 and CSA-TEW and
    CSA-AWM I A/B
  • Temperature range
    H05V2-K / H07V2-K
    flexing +5°C to +90°C
    fixed installation -40°C to +90°C
    UL (AWM) -40°C to +105°C
    UL (MTW) -40°C to +90°C
    CSA (TEW) -40°C to +105°C
  • Nominal voltage
    up to 1 mm² H05V2-K: U0/U 300/500 V
    from 1,5 mm² H07V2-K: U0/U 450/750 V
    UL (AWM) 1000 V (AC)
    UL (AWM) 1250 V (DC)
    UL (MTW) 600 V
    CSA (TEW) 600 V
  • Test voltage
    H05V2-K = 2000 V
    H07V2-K = 2500 V
  • Test voltage (Spark Test)
    0,5 mm²  = 5 kV
    ≥ 0,75 mm² =  6 kV
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    fixed installation for core Ø:
    ≤ 8 mm: 4x core Ø
    > 8-12 mm: 5x core Ø
    > 12 mm: 6x core Ø
Cable structure
  • Bare copper fine wire stranded to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5, acc. to UL Std.758
  • Core insulation of PVC
    compound type TI3 to
    DIN VDE 0207-363-3/DIN EN 50363-3
    CSA-C 22.2 No. 210 tab.12 class H
    and class 43 acc. to UL Std.1581
  • Core identification to DIN VDE 0293
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PCV self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B), UL VW-1, CSA FT1
Note
  • Tinned conductor on request.
  • up to = 1,0 mm² = H05V2-K,
    from 1,5 mm² up to 35 mm² = H07V2-K.
    Cross-sections up to 35 mm² is acc. to
    DIN VDE 0285-525-2-31. Due to this
    cross section >35 mm² is the type H07V-K
    but with an increased heat-resistant
    PVC-compound TI3.
  • Type H05V:
    approved one-colour mark: black, blue,
    brown, grey, orange, pink, red, turquoise,
    violet, white, green and yellow.
    Two-coloured mark in any combination of
    the above individual colours.
  • Type H07V:
    approved mark: black, blue, brown, grey,
    orange, pink, red, turquoise, violet, white
    and green-yellow.
    Other marks are available as (H).
Application
Five norms approved connecting jumper wire primarily designed for exportes, used in machine tools. The approbation of HAR, UL-AWM, UL-MTW, CSA-AWM, CSA-Equipment-wire make possible an economical storekeeping and simplification of parts list.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

H05V2-K

Cross-sec.
mm²
/ AWG-no.

Outer Ø

app. mm

Cop.
weight

kg / km

BK

GN-YE

BU

BN

RD

WH

GY

VT

YE

PK

GN

TRANS

D-BU

OG

o.col.

2-col.

app. RAL

9005

-

5015

8003

3000

1013

7000

4005

1021

3015

6018

-

5010

2003

-

-

Part no.

64075

64076

64077

64078

64079

64080

64081

64082

64083

64084

64085

64086

64087

64088

64089

64090

0,5 / 22

2,65

5,2

Part no.

64091

64092

64093

64094

64095

64096

64097

64098

64099

64100

64101

64102

64103

64104

64105

64106

0,75 / 20

2,6

7,2

Part no.

64107

64108

64109

64110

64111

64112

64113

64114

64115

64116

64117

64118

64119

64120

64121

64122

1 / 18

2,8

9,6