HELUTRAIN® 4GKW-AXplus

Train cable, robust special single core, halogen-free, 1,8/3 kV, meter marking

Logo Image
Produktfoto
Technical data
  • Temperature range
    fixed installation: -60°C to +120°C
    flexing: -35°C to +90°C
    short circuit: +200°C
  • Nominal voltage
    U0/U 1,8/3 kV (AC)
    U0/U 2,7/5,4 kV (DC)
  • Test voltage
    6,5 kV AC
  • Minimum bending radius
    fixed installation for outer Ø
    up to 10 mm 5x outer Ø
    > 10 mm 6x outer Ø
    flexing for outer Ø
    up to 10 mm 7x outer Ø
    > 10 mm 8x outer Ø
Cable structure
  • Tinned copper conductor, fine wire
    stranded acc. to DIN VDE 0295 cl.5,
    BS 6360 cl.5 or IEC 60228 cl.5
  • Core insulation of cross-linked
    polyolefin copolymer
  • Outer sheath of cross-linked Elastomer
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3, BS 4066 part 3,
    DIN EN 60332-3, IEC 60332-3 (previously
    DIN VDE 0472 part 804 test method C)
  • Flame retardant acc. to
    DIN VDE 0482-331-1-2, DIN EN 60332-1-2,
    IEC 60332-1
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Halogen-free acc. to DIN VDE 0482
    part 267, DIN EN 50267-2-1, IEC 60754-1
    (equivalent DIN VDE 0472 part 815)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (equivalent DIN VDE 0472 part 816)
  • No toxic gases (EN 50305)
  • Oil- and gasoline resistant to
  • EN 50305
  • Ozone resistant to EN 50305
  • Low fire load (DIN 51900)
  • No fluor (EN 60684-2)
  • High voltage resistance and mechanical
    influences in rough environmental
    conditions
  • Resistant to mechanical influences in rough
    environmental conditions
  • Good chemical durability with simultaneous
    high fire safety
  • Reduction of toxic combustion gases and
    the spread of the fire source in case of fire
    increases protection against personal injury
    and property damage
Note
  • screened analogue type
    part no. 54092
    HELUTRAIN-C 4GKW 1x35
Application
For fixed installation inside and outside of unprotected rail cars and buses. For connecting fixed and moving parts.
Suitable for wiring of switchboards, distribution boards, power converters, electrical panels and blocks, resistor and brake blocks.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59262

1 x 1,5

3,6

14,4

24,0

-

59263

1 x 2,5

4,0

24,0

34,0

-

59264

1 x 4

4,9

38,4

53,0

-

59265

1 x 6

5,5

57,6

74,0

-

59266

1 x 10

6,5

96,0

118,0

-

59267

1 x 16

8,7

153,6

182,0

-

59268

1 x 25

10,2

240,0

274,0

-

59269

1 x 35

11,5

336,0

379,0

-

59312

1 x 50

13,6

480,0

536,0

-

59313

1 x 70

16,0

672,0

729,0

-

59314

1 x 95

17,5

912,0

960,0

-

59315

1 x 120

20,0

1152,0

1203,0

-

59316

1 x 150

22,0

1440,0

1464,0

-

59317

1 x 185

24,1

1776,0

1802,0

-

59318

1 x 240

26,8

2304,0

2348,0

-