N2XH

Power cable, 0.6/1 kV, halogen-free, without functionality

Logo Image Logo Image
Produktfoto
Technical data
  • Power and control cable
    acc. to DIN VDE 0276-604 /
    HD 604 S1-1+5G
  • Temperature range
    during installation -5°C  to  +50°C
    fixed installation -30°C  to  +90°C
  • Permissible conductor operating
    temperature
      +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Minimum bending radius
    single-core 15x cable Ø
    multi-core 12x cable Ø
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire acc. to
    DIN VDE 0295 cl.1 or cl.2 /
    IEC 60228 cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene (XLPE)
    compound type 2XI1
    acc. to HD 604 S1
  • Core identification
    acc. to DIN VDE 0293-308
  • Core identification for 3+½ conductor
    J-type: GN-YE (½), BN, BK, GY
    O-type: BU (½), BN, BK, GY
  • Cores stranded in layers
    (for multi-core cables)
  • Overall filled inner sheath
  • Covered by filling compound or taping
  • Outer sheath of thermoplastic
    polyolefin, compound type HM4
    acc. to HD 604 S1
  • Sheath colour: black
Properties
  • Halogen free, no separation
    of corrosive and toxic gases
  • Limited propagation of fire
  • Low smoke development
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 /
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
    sm = sectional conductor, mutli-wire
  • J-version = with GN-YE conductor
    O-version = without GN-YE conductor
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • LS0H = Low Smoke Zero Halogen
Application
Halogen-free power cables with enhanced characteristics in case of fire are used for applications where harm to human life and damage to property must be prevented in the event of fire, e. g. in power stations, industrial installations, communal establishments, hotels, airports, underground stations, railway stations, hospitals department stores, banks, schools theaters, multi-storey buildings, process control centres etc. Suitable for fixed installation in dry, damp or wet environments, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/STD/documents/pdf/wb/1WB_53558_en.pdf

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

J type

O type

 

53558

1 x 1,5   rm

6,0

14,4

41,0

16

 

53559

1 x 2,5   rm

6,5

24,0

53,0

14

53100

53248

1 x 4   re

8,0

39,0

68,0

12

53101

53249

1 x 6   re

9,0

58,0

90,0

10

53102

53250

1 x 10   re

9,0

96,0

140,0

8

53103

53251

1 x 16   re

10,0

154,0

190,0

6

53104

53252

1 x 25   rm

11,0

240,0

290,0

4

53105

53253

1 x 35   rm

12,0

336,0

390,0

2

53106

53254

1 x 50   rm

15,0

480,0

510,0

1

53107

53255

1 x 70   rm

17,0

672,0

710,0

2/0

53108

53256

1 x 95   rm

19,0

912,0

960,0

3/0

53109

53257

1 x 120   rm

21,0

1152,0

1200,0

4/0

53110

53258

1 x 150   rm

23,0

1440,0

1480,0

300 kcmil

53111

53259

1 x 185   rm

25,0

1776,0

1910,0

350 kcmil

53112

53260

1 x 240   rm

28,0

2304,0

2370,0

500 kcmil

53113

53261

1 x 300   rm

30,0

2880,0

2970,0

600 kcmil

52485

52486

1 x 400   rm

32,9

3840,0

3957,0

750 kcmil

53114

53262

2 x 1,5   re

12,0

29,0

185,0

16

53115

53263

2 x 2,5   re

12,2

48,0

220,0

14

53116

53264

2 x 4   re

13,2

77,0

275,0

12

53117

53265

2 x 6   re

14,1

115,0

335,0

10

53118

53266

2 x 10   re

16,2

192,0

450,0

8

53119

53267

2 x 16   re

17,8

307,0

620,0

6

53120

53268

2 x 25   rm

21,0

480,0

930,0

4

53121

53269

3 x 1,5   re

13,0

43,0

220,0

16

53122

53270

3 x 2,5   re

14,0

72,0

280,0

14

53123

53271

3 x 4   re

15,0

115,0

350,0

12

53124

53272

3 x 6   re

16,0

173,0

420,0

10

53125

53273

3 x 10   re

18,0

288,0

600,0

8

53126

53274

3 x 16   re

20,0

461,0

770,0

6

53127

53275

3 x 25   rm

21,8

720,0

1120,0

4

53128

53276

3 x 35   sm

24,9

1008,0

1550,0

2

53129

53277

3 x 50   sm

25,2

1440,0

1750,0

1

53130

53278

3 x 70   sm

29,2

2016,0

2450,0

2/0

53131

53279

3 x 95   sm

32,0

2736,0

3250,0

3/0

53132

53280

3 x 120   sm

34,9

3456,0

4000,0

4/0

53133

53281

3 x 150   sm

39,2

4320,0

5000,0

300 kcmil

53134

53282

3 x 185   sm

44,1

5328,0

6150,0

350 kcmil

53135

53283

3 x 240   sm

49,2

6912,0

8000,0

500 kcmil

53143

53284

4 x 1,5   re

13,0

58,0

235,0

16

53144

53285

4 x 2,5   re

14,0

96,0

290,0

14

53145

53286

4 x 4   re

15,0

154,0

370,0

12

53146

53287

4 x 6   re

16,0

230,0

470,0

10

53147

53288

4 x 10   re

18,0

384,0

670,0

8

53148

53289

4 x 16   re

20,0

614,0

930,0

6

53149

53290

4 x 25   rm

25,0

960,0

1440,0

4

53150

53291

4 x 35   sm

27,0

1344,0

1890,0

2

53151

53292

4 x 50   sm

28,0

1920,0

2300,0

1

53152

53293

4 x 70   sm

32,0

2688,0

3200,0

2/0

53153

53294

4 x 95   sm

36,0

3648,0

4250,0

3/0

53154

53295

4 x 120   sm

40,2

4608,0

5350,0

4/0

53155

53296

4 x 150   sm

45,8

5760,0

6550,0

300 kcmil

53156

53297

4 x 185   sm

49,5

7104,0

8100,0

350 kcmil

53157

53298

4 x 240   sm

56,0

9216,0

10550,0

500 kcmil

53158

53299

5 x 1,5   re

14,5

72,0

280,0

16

53159

53309

5 x 2,5   re

16,0

120,0

350,0

14

53160

53310

5 x 4   re

17,0

192,0

450,0

12

53161

53311

5 x 6   re

18,5

288,0

600,0

10

53162

53312

5 x 10   re

21,0

480,0

850,0

8

53163

53313

5 x 16   re

24,0

768,0

1200,0

6

53557

 

5 x 25   rm

28,0

1200,0

1539,0

4

53164

53314

7 x 1,5   re

15,5

101,0

350,0

16

53171

53315

7 x 2,5   re

17,0

168,0

370,0

14

53178

53316

7 x 4   re

17,2

269,0

530,0

12

53165

53317

10 x 1,5   re

18,5

144,0

480,0

16

53172

53318

10 x 2,5   re

20,0

240,0

500,0

14

53166

53319

12 x 1,5   re

19,0

173,0

520,0

16

53173

53320

12 x 2,5   re

21,0

288,0

560,0

14

53179

53321

12 x 4   re

21,2

461,0

800,0

12

53167

53322

14 x 1,5   re

20,0

202,0

550,0

16

53174

53323

14 x 2,5   re

22,0

336,0

630,0

14

53168

53324

19 x 1,5   re

22,0

274,0

700,0

16

53175

53325

19 x 2,5   re

24,0

456,0

800,0

14

53169

53326

24 x 1,5   re

25,0

346,0

850,0

16

53176

53327

24 x 2,5   re

27,0

576,0

990,0

14

53170

53328

30 x 1,5   re

26,0

432,0

950,0

16

53177

53329

30 x 2,5   re

28,0

720,0

1180,0

14