SUPERTRONIC®-C-PVC

special cable for drag chains, EMC-preferred type, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC cable for drag chains, adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Very high flexible due to special construction
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage 350 V
  • Test voltage 1500 V
  • Breakdown voltage min. 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper, extra fine wire conductors, to
    DIN VDE 0295 cl.6
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Cores colour coded to DIN 47100, see
    Technical Informations
  • Cores stranded in layers with optimal selected
    lay length
  • Core wrapping with textile tape
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant
    Chemical Resistance - see table Technical
    Informations
  • Adhesion-low
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
The ideal cable for use in cable trays. This high flexible cable is ideal for all areas requiring a high and fast flexing cable including the machine industries, robotics and all areas of highly mobile machine parts. The long working life offers a secure performance as well as economy. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

49620

2 x 0,14

4,0

11,2

33,0

26

49621

3 x 0,14

4,2

14,1

36,0

26

49622

4 x 0,14

4,4

15,5

41,0

26

49623

5 x 0,14

4,7

18,3

46,0

26

49624

7 x 0,14

5,3

27,6

70,0

26

49625

10 x 0,14

6,7

39,3

88,0

26

49626

12 x 0,14

6,8

41,1

97,0

26

49627

14 x 0,14

7,1

45,3

105,0

26

49628

18 x 0,14

7,7

54,1

122,0

26

49629

24 x 0,14

9,0

66,3

156,0

26

49630

25 x 0,14

9,1

68,4

162,0

26

49631

2 x 0,25

4,7

14,9

39,0

24

49632

3 x 0,25

4,9

18,8

45,0

24

49633

4 x 0,25

5,2

21,3

52,0

24

49634

5 x 0,25

5,6

31,0

70,0

24

49635

7 x 0,25

6,7

39,6

88,0

24

49636

10 x 0,25

7,8

53,9

114,0

24

49637

12 x 0,25

8,1

59,1

128,0

24

49638

14 x 0,25

8,5

64,2

140,0

24

49639

18 x 0,25

9,5

78,4

166,0

24

49640

24 x 0,25

11,0

89,9

210,0

24

49641

25 x 0,25

11,1

101,0

220,0

24

49642

2 x 0,34

5,2

16,1

46,0

22

49643

3 x 0,34

5,4

28,7

62,0

22

49644

4 x 0,34

5,8

35,7

80,0

22

49645

5 x 0,34

6,7

39,1

88,0

22

49646

7 x 0,34

7,6

52,7

116,0

22

49647

10 x 0,34

9,0

67,4

156,0

22

49648

12 x 0,34

9,1

76,4

167,0

22

49649

14 x 0,34

9,6

85,3

195,0

22

49650

18 x 0,34

10,7

99,7

225,0

22

49651

24 x 0,34

12,6

147,1

312,0

22

49652

25 x 0,34

12,8

155,0

325,0

22