TRONIC 1-CY

each core individually screened, EMC-preferred type, meter marking

Produktfoto
Technical data
  • Special-PVC core insulation
    adapted to DIN VDE 0812
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,25 mm² 250 V
    0,50 mm² 350 V
  • Test voltage (core/screen)
    0,25 mm² 800 V
    0,50 mm² 1200 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction:
    0,25 mm² = 14x0,15 mm
    0,50 mm² = 16x0,2 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN 47100
  • Each core individually with copper spiral
    shield, approx. 85% coverage
  • Contact protection, PVC sheath
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant, oil-/ chemical
    Resistance - see table Technical
    Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
The individually screened, flexible cable is ideal for use in data and impulse transfer in computers, communication systems and external units and offers interference-free data flow for all measuring and command functions. This cable type is widely used in the machine and steel producing industries as well as for traffic signals and data processing areas.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

49501

3 x 0,25

6,5

18,0

40,0

24

49502

4 x 0,25

7,2

24,0

45,0

24

49503

5 x 0,25

8,0

30,0

56,0

24

49504

7 x 0,25

8,8

42,0

70,0

24

49505

8 x 0,25

10,0

48,0

87,0

24

49506

10 x 0,25

11,3

60,0

90,0

24

49507

12 x 0,25

12,0

72,0

95,0

24

49508

16 x 0,25

13,1

96,0

115,0

24

49509

24 x 0,25

16,0

144,0

170,0

24

49510

32 x 0,25

18,5

192,0

210,0

24

49511

48 x 0,25

23,5

288,0

320,0

24

49512

3 x 0,5

7,3

28,8

71,0

20

49513

4 x 0,5

8,2

38,5

81,0

20

49514

5 x 0,5

9,2

48,0

95,0

20

49515

7 x 0,5

10,0

67,0

115,0

20

49516

8 x 0,5

11,0

77,0

145,0

20

49517

10 x 0,5

13,2

96,0

169,0

20

49518

12 x 0,5

14,0

114,6

185,0

20

49519

16 x 0,5

15,5

154,0

225,0

20

49520

32 x 0,5

21,5

308,0

440,0

20