Loudspeaker Cables

Produktfoto
Note
The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Cross section (mm²)

2 x 1,5

2 x 2,5

2 x 4

2 x 6

2 x 10

Part no.

40185

40186

40187

40188

40189

 

Cable structure

Conductor material: Bare copper litz wire, highly flexible

Identification: Stripes

Cond. make-up

189 x 0,10

322 x 0,10

511 x 0,10

777 x 0,10

1273 x 0,10

Insulation h x w mm

3,1 x 6,5

3,6 x 7,5

5 x 10,2

6,1 x 12,5

7,0 x 15,0

Sheath material

PVC

PVC

PVC

PVC

PVC

Sheath colour

transparent

transparent

transparent

transparent

transparent

Weight approx. kg / km

41

60

79

136

254

 

Electrical characteristics

Loop resistance

max. (Ohm/km)

23

14

9

6

3

CapacitancepF/m

67

53

50

54

59

Inductance µH/m at

1 kHz

0,54

0,48

0,49

0,46

0,45

10 kHz

0,61

0,55

0,56

0,54

0,53

100 kHz

0,62

0,59

0,6

0,56

0,56

1000 kHz

0,55

0,54

0,56

0,53

0,52

 

Copper weight kg/km

28,8

48,0

76,8

115,2

192,0