Loudspeaker Cables

Logo Image
Produktfoto
Note
The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Downloads
Data sheet

Cross section (mm²)

2 x 0,5

2 x 0,5

2 x 0,75

2 x 0,75

2 x 1,5

2 x 1,5

2 x 2,5

2 x 2,5

2 x 4

2 x 4

Part no.

40180

40023

40181

40024

40182

40025

40183

40026

40184

40027

 

Cable structure

Conductor material: Copper litz wire, bare

Identification: Grooves

Cond. make-up

16 x 0,20

16 x 0,20

24 x 0,20

24 x 0,20

28 x 0,25

28 x 0,25

48 x 0,25

48 x 0,25

55 x 0,30

55 x 0,30

Insulation h x w mm

2,0 x 5,0

2,1 x 4,7

2,2 x 4,9

2,2 x 4,9

2,6 x 5,5

2,6 x 5,5

3,3 x 7,0

3,3 x 7,0

4,3 x 8,2

4,3 x 8,2

Sheath material

PVC

PVC

PVC

PVC

PVC

PVC

PVC

PVC

PVC

PVC

Sheath colour

transparent

black/red

transparent

black/red

transparent

black/red

transparent

black/red

transparent

black/red

Weight approx. kg / km

15

15

20

20

37

37

63

63

80

80

 

Electrical characteristics

Loop resistance

max. (Ohm/km)

70

70

47

47

23

23

14

14

9

9

Capacitance pF/m

47

47

60

60

67

67

67

67

64

64

Inductance µH/m at

1 kHz

0,7

0,67

0,61

0,61

0,54

0,54

0,54

0,54

0,58

0,58

10 kHz

0,8

0,79

0,73

0,73

0,59

0,59

0,62

0,62

0,65

0,65

100 kHz

0,8

0,85

0,73

0,73

0,59

0,59

0,62

0,62

0,65

0,65

1000 kHz

0,8

0,8

0,67

0,67

0,52

0,52

0,56

0,56

0,59

0,59

 

Copper weight kg/km

9,6

9,6

14,4

14,4

28,8

28,8

48,0

48,0

76,8

76,8