H07RN-F

rubber-sheathed cable

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Rubber sheathed cable H07RN-F to
    DIN VDE 0285-525-2-21, BS 7919
    DIN EN 50525-2-21, IEC 60245-4
  • Temperature range
    flexing -25°C bis +60°C
    fixed installation -30°C bis +60°C
  • Permissible conductor operating
    temperature
    +60°C
  • Nominal voltage
    U0/U 450/750 V
    in case of protected and fixed installation
    U0/U 600/1000 V
  • Max. permissible operating voltage in
    three phase and one phase a.c. system
    U0/U 476/825 V
    direct current-system
    U0/U 619/1238 V
  • Test voltage
    2500 V
  • Permanent tensile load
    max. 15 N/mm²
  • Minimum bending radius
    for fixed installation 4x cable Ø
    for guiding over roller 7,5x cable Ø
    during winding on drums 5x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber EI4 to
    DIN VDE 0207-363-1 / DIN EN 50363-1
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of rubber EM2 to
    DIN VDE 0207-363-2-1/DIN EN 50363-2-1
  • Sheath colour: black
Properties
Resistant to
  • Weather
Tests
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
  • Ozone resistant of the insulation to
    DIN VDE 0473-396, DIN EN 50396
  • Oil resistant test acc. to
    DIN VDE 0473-811-404,
    DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • The core identification of a single core
    sheathed, of an insulated wire is black.
  • adapted to VDE with
    designation 07RN-F
    - Part.-no. 37094,  19G1,5 mm²
    - Part.-no. 37098,  19G2,5 mm²
    - Part.-no. 34349,  5G120 mm²
    - Part.-no. 34127,  5G150 mm²
Application
Heavy duty rubber-sheathed flexible cables are suited for use for medium mechanical stress in dry, damp and wet areas as well as in open air and in agriculture plants. They are used for equipment in industry works such as boilers, heating plates, hand lamps, electric tools such as drills, circular saws and homework tools as well as for transportable motors or machines at site. These cables are also suitable for fixed installation on plaster, in temporary buildings and residential barracks. They are suitable for direct laying on components and mechanical parts of machines, for example lifts and cranes. They can be used in case of protected and fixed installation in tubes or in equipment as well as rotor connecting cable of motors with a working voltage up to 1000 V alternating voltage or a direct voltage up to 750 V against ground.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

37001

1 x 1,5

5,7 - 7,1

14,4

58,0

16

37002

1 x 2,5

6,3 - 7,9

24,0

71,0

14

37003

1 x 4

7,2 - 9,0

38,0

100,0

12

37004

1 x 6

7,9 - 9,8

58,0

130,0

10

37005

1 x 10

9,5 - 11,9

96,0

230,0

8

37006

1 x 16

10,8 - 13,4

154,0

290,0

6

37007

1 x 25

12,7 - 15,8

240,0

420,0

4

37008

1 x 35

14,3 - 17,9

336,0

530,0

2

37009

1 x 50

16,5 - 20,6

480,0

750,0

1

37010

1 x 70

18,6 - 23,3

672,0

960,0

2/0

37011

1 x 95

20,8 - 26,0

912,0

1250,0

3/0

37012

1 x 120

22,8 - 28,6

1152,0

1560,0

4/0

37013

1 x 150

25,2 - 31,4

1440,0

1900,0

300 kcmil

37014

1 x 185

27,6 - 34,4

1776,0

2300,0

350 kcmil

37015

1 x 240

30,6 - 38,3

2304,0

2950,0

500 kcmil

37016

1 x 300

33,5 - 41,9

2880,0

3600,0

600 kcmil

37017

1 x 400

37,4 - 46,8

3840,0

4600,0

750 kcmil

37018

1 x 500

41,3 - 52,0

4800,0

6000,0

1000 kcmil

37019

2 x 1

7,7 - 10,0

19,0

98,0

18

37020

2 x 1,5

8,5 - 11,0

29,0

135,0

16

37021

2 x 2,5

10,2 - 13,1

48,0

193,0

14

37022

2 x 4

11,8 - 15,1

77,0

280,0

12

37023

2 x 6

13,1 - 16,8

115,0

330,0

10

37024

2 x 10

17,7 - 22,6

192,0

586,0

8

37025

2 x 16

20,2 - 25,7

307,0

810,0

6

37026

2 x 25

24,3 - 30,7

480,0

1160,0

4

37027

3 G 1

8,3 - 10,7

29,0

130,0

18

37028

3 G 1,5

9,2 - 11,9

43,0

165,0

16

37029

3 G 2,5

10,9 - 14,0

72,0

235,0

14

37030

3 G 4

12,7 - 16,2

115,0

320,0

12

37031

3 G 6

14,1 - 18,0

173,0

420,0

10

37032

3 G 10

19,1 - 24,2

288,0

810,0

8

37033

3 G 16

21,8 - 27,6

461,0

1050,0

6

37034

3 G 25

26,1 - 33,0

720,0

1250,0

4

37035

3 G 35

29,3 - 37,1

1008,0

1900,0

2

37036

3 G 50

34,1 - 42,9

1440,0

2600,0

1

37037

3 G 70

38,4 - 48,3

2016,0

3400,0

2/0

37038

3 G 95

43,3 - 54,0

2736,0

4450,0

3/0

37039

3 G 120

47,4 - 60,0

3456,0

5180,0

4/0

37040

3 G 150

52,0 - 66,0

4320,0

6500,0

300 kcmil

37041

3 G 185

57,0 - 72,0

5328,0

7860,0

350 kcmil

37042

3 G 240

65,0 - 82,0

6912,0

10224,0

500 kcmil

37043

3 G 300

72,0 - 90,0

8640,0

12620,0

600 kcmil

37044

4 G 1

9,2 - 11,9

38,0

150,0

18

37045

4 G 1,5

10,2 - 13,1

58,0

200,0

16

37046

4 G 2,5

12,1 - 15,5

96,0

290,0

14

37047

4 G 4

14,0 - 17,9

154,0

395,0

12

37048

4 G 6

15,7 - 20,0

230,0

540,0

10

37049

4 G 10

20,9 - 26,5

384,0

950,0

8

37050

4 G 16

23,8 - 30,1

614,0

1260,0

6

37051

4 G 25

28,9 - 36,6

960,0

1860,0

4

37052

4 G 35

32,5 - 41,1

1344,0

2380,0

2

37053

4 G 50

37,7 - 47,5

1920,0

3190,0

1

37054

4 G 70

42,7 - 54,0

2688,0

4260,0

2/0

37055

4 G 95

48,4 - 61,0

3648,0

5600,0

3/0

37056

4 G 120

53,0 - 66,0

4608,0

6830,0

4/0

37057

4 G 150

58,0 - 73,0

5760,0

8320,0

300 kcmil

37058

4 G 185

64,0 - 80,0

7104,0

9800,0

350 kcmil

37059

4 G 240

72,0 - 91,0

9216,0

12100,0

500 kcmil

37060

4 G 300

80,0 - 101,0

11520,0

15200,0

600 kcmil

37061

5 G 1,5

11,2 - 14,4

72,0

240,0

16

37062

5 G 2,5

13,3 - 17,0

120,0

345,0

14

37063

5 G 4

15,6 - 19,9

192,0

485,0

12

37064

5 G 6

17,5 - 22,2

288,0

650,0

10

37065

5 G 10

22,9 - 29,1

480,0

1200,0

8

37066

5 G 16

26,4 - 33,3

768,0

1550,0

6

37067

5 G 25

32,0 - 40,4

1200,0

2250,0

4

37068

5 G 35

35,7 - 45,1

1680,0

2750,0

2

37091

5 G 50

41,8 - 53,0

2400,0

3950,0

1

37154

5 G 70

47,5 - 60,0

3360,0

4740,0

2/0

34090

5 G 95

54,0 - 67,0

4560,0

6600,0

3/0

34349

5 G 120

58,0 - 73,0

5760,0

8180,0

4/0

34127

5 G 150

64,0 - 80,0

7200,0

10600,0

300 kcmil

37092

7 G 1,5

14,7 - 18,7

101,0

375,0

16

37079

7 G 2,5

17,1 - 21,8

168,0

520,0

14

37093

12 G 1,5

17,6 - 22,4

175,0

460,0

16

37096

12 G 2,5

20,6 - 26,2

288,0

760,0

14

37097

18 G 2,5

24,4 - 30,9

432,0

850,0

14

37094

19 G 1,5

20,7 - 26,3

274,0

810,0

16

37098

19 G 2,5

25,5 - 31,0

456,0

1075,0

14

37095

24 G 1,5

24,3 - 30,7

346,0

1015,0

16

37099

24 G 2,5

28,8 - 36,4

576,0

1390,0

14