J-2Y(St)H

St III Bd 16 Mbits/s (cat.3) ISDN/EDV (Z = 100 Ohm), halogen-free

Produktfoto
Technical data
  • Special core insulation of PE adapted to
    DIN VDE 0815 and 0816
  • Conductor loop-resistance
    max. 130 Ohm/km
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -30°C to +70°C
  • Operating peak voltage 300 V
    (not for heavy current installation purposes)
  • Test voltage 800 V
  • Insulation resistance
    min. 5 GOhm x km
  • Mutual capacitance 48 pF/m
  • Characteristic impedance (Z)
    at 4-16 MHz: 100 Ohm ±15%
  • Capacitance unbalance
    k1 max. 400 pF/300 m
    k9-k12 max. 100 pF/300 m
  • Rel. velocity ratio approx. 0,66
  • Attenuation at
    1 MHz: 28 dB/km
    4 MHz: 47 dB/km
    5 MHz: 51 dB/km
    10 MHz: 65 dB/km
    15 MHz: 76 dB/km
    16 MHz: 78 dB/km
    20 MHz: 89 dB/km
  • Cross-talk attenuation
    from 4 MHz up to 16 MHz
    for 2 pairs: min. 40 dB
    4 pairs and above: min. 25 dB
  • Minimum bending radius
    stationary 10x cable Ø
Cable structure
  • Bare copper conductor, single-wire
  • Core insulation of PE (2Y)
  • Colour coding to DIN VDE 0815
  • Conductors twisted to quads
  • 5 quads twisted to units
  • Static screen of plastics coated
    alu foil with drain wire 0,6 mm Ø
  • Outer sheath, halogen-free, flame retardant,
    polymer-compound
  • Sheath colour: grey
Properties
  • Not for purposes of high current
    and power installation as well as
    underground laying
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Outer sheath
    Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
Application
Used as data transmission and connection cable suitable for fixed installation in and under plaster, for data transmission applications, for periphery instrument data processing computers. Suitable for transmission of analog- and digital signals up to 16 Mbit/s. High cross-talk attenuation values. Suitable as connecting cable for periphery equipment, data processing systems, monitors, Printers and cash register systems. The static screen (St) screen assures a disturbance-free data and signal transmission for measuring and control systems.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

34166

2 x 2 x 0,6

5,8

13,0

44,0

-

34167

4 x 2 x 0,6

9,2

24,0

80,0

-

34168

6 x 2 x 0,6

9,3

35,0

86,0

-

34169

8 x 2 x 0,6

9,5

46,0

105,0

-

34170

10 x 2 x 0,6

9,8

58,0

112,0

-

34171

20 x 2 x 0,6

12,7

116,0

218,0

-

34172

30 x 2 x 0,6

15,0

172,0

302,0

-

34173

40 x 2 x 0,6

16,8

229,0

376,0

-

34174

50 x 2 x 0,6

18,5

266,0

480,0

-

34175

60 x 2 x 0,6

20,2

342,0

560,0

-

34176

80 x 2 x 0,6

23,0

455,0

748,0

-

34177

100 x 2 x 0,6

25,2

588,0

940,0

-