Petrol Station Cables

(N)YYÖ-J 0,6/1 kV

Produktfoto
Technical data
  • Power and data transmission cable
    adapted to DIN VDE 0271
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -30°C to +70°C
  • Permissible operating temperature
    at conductor +70°C
  • Nominal voltage U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    50 N/mm²
  • Minimum bending radius
    12x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.1, single-wire,
    BS 6360 cl.1, IEC 60228 cl.1
  • Core insulation of PVC
  • Core identification to DIN VDE 0293-308
  • Concentric lay-up of cores
  • Outer sheath of PVC
  • Sheath colour: black 1)
Properties
Tests
  • Oil and fuel-resistant acc. to
    DIN ISO 6722
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • DIN VDE 0298 part 1 it shall be observed.
Note
  • 1) Version with blue outer sheath on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Energy and data transmission cables for outdoor use, in the soil, water and concrete, where mechanical damage is excluded . For installations in applications such as gas stations and refineries, where resistance to oils and fuels is required .
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

32592

2 x 1,5

11,0

29,0

180,0

16

32593

3 x 1,5

11,5

43,0

225,0

16

32594

4 x 1,5

12,0

58,0

260,0

16

32595

5 x 1,5

13,0

72,0

280,0

16

32596

7 x 1,5

15,5

101,0

370,0

16