NAYY

power cable, 0,6/1 kV, VDE approved

Logo Image Logo Image
Produktfoto
Technical data
  • Power and control cable to
    DIN VDE 0276 part 603,
    HD 603 S1 and IEC 60502
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Permissible conductor operating
    temperature 
    +70°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    ≤ 300 mm² +160°C
    > 300 mm² +140°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    30 N/mm²
  • Minimum bending radius
    single-core 15x cable Ø
    multi-core 12x cable Ø
  • Caloric load values
    see "Technical Information"
Cable structure
  • Aluminium conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of PVC
    compound type DIV4
    to HD 603 S1
  • Core identification to
    DIN VDE 0293-308, 0276 part 603
  • Cores stranded in concentric layers
  • Common core sheath
  • Outer sheath of PVC
    compound type DMV5
    to HD 603 S1
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Highest permissible voltage
  • Direct current systems 1,8 kV
  • Alternating current systems
    - Single-phase systems
       both outer conductors insulated 1,4 kV
    - Single-phase systems
       one outer conductor earthed 0,7 kV
  • Three-phase systems 1,2 kV
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
    se = sectional conductor, single-wire
    sm = sectional conductor, mutli-wire
  • J-version = with GN-YE conductor
    O-version = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Power cables for energy supply are installed in open air, in underground, in water, in concrete, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks, where mechanical damages are not be expected.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Alu weight

kg / km

Weight

app. kg / km

J type

Part no.

AWG-No.

O type

Part no.

AWG-No.

1 x 35

re

13,0

102,0

240,0

32328

2

-

32311

2

-
1 x 50

re

15,0

145,0

360,0

32329

1

-

32312

1

-
1 x 70

rm

16,5

203,0

410,0

32390

2/0

-

32313

2/0

-
1 x 95

rm

19,0

276,0

570,0

32391

3/0

-

32314

3/0

-
1 x 120

rm

20,5

348,0

691,0

32392

4/0

-

32315

4/0

-
1 x 150

rm

22,5

435,0

804,0

32393

300 kcmil

-

32321

300 kcmil

-
1 x 185

rm

25,0

537,0

979,0

32394

350 kcmil

-

32322

350 kcmil

-
1 x 240

rm

28,0

696,0

1253,0

32395

500 kcmil

-

32323

500 kcmil

-
1 x 300

rm

30,0

870,0

1395,0

32396

600 kcmil

-

32324

600 kcmil

-
1 x 400

rm

34,0

1160,0

1890,0

32397

750 kcmil

-

32325

750 kcmil

-
1 x 500

rm

38,0

1450,0

2600,0

32398

1000 kcmil

-

32326

1000 kcmil

-
1 x 630

rm

43,0

1827,0

2780,0

32399

1250 kcmil

-

32327

1250 kcmil

-