H07V2-K

PVC single core, 90°C, heat resistant

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC single core with increased
    heat-resistance up to 90°C acc. to
    DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31
  • Temperature range
    flexing +5°C to +90°C
  • Max. temperature at conductor
    under permanent load: +90°C
  • Nominal voltage U0/U 450/750 V
  • Test voltage 2000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    10-15x core Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of heat-resistant PVC
    compound type TI3 to
    DIN VDE 0207-363-3/DIN EN 50363-3
  • Core identification see table below
Properties
  • Heat-resistant special PVC
    compound of selected stabilizer
    and plasticizer
  • Not to be used in contact with objects
    higher than 85°C
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Application
Therm insulated wires are ideal for use in power current installation, switch cabinets, motors and transformers which are subject to direct contact with high temperatures (e. g. varnishing machines and drying towers etc.). These are also suitable for inside wiring of electrical equipments such as lighting and heating apparatus. Suitable for fixed protected installation in, or on lighting or controlgear for voltages up to 1000 V a.c. or, up to 750 V d.c. to earth.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Cross-
section

mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

black

Green-yellow

blue

brown

red

white

grey

violet

dark blue

Part no.

29970

29971

29972

29973

29974

29975

29976

29977

29978

1,5

2,8 - 3,4

14,4

20,0

- - - - - - - - -

Part no.

29979

29980

29981

29982

29983

29984

29985

29986

29987

2,5

3,4 - 4,1

24,0

33,3

- - - - - - - - -

Part no.

29988

29989

29990

29991

29992

29993

29994

29995

29996

4

3,9 - 4,8

38,0

48,3

- - - - - - - - -

Part no.

29997

29998

29999

30000

30001

30002

30003

30004

30005

6

4,4 - 5,3

58,0

68,5

- - - - - - - - -

Part no.

30006

30007

30008

30009

30010

30011

30012

30013

30014

10

5,7 - 6,8

96,0

115,0

- - - - - - - - -

Part no.

30015

30016

30017

30018

30019

30020

30021

30022

30023

16

6,7 - 8,1

154,0

170,0

- - - - - - - - -

Part no.

30024

30025

30026

30027

30028

30029

30030

30031

30032

25

8,4 - 10,2

240,0

270,0

- - - - - - - - -

Part no.

30033

30034

30035

30036

30037

30038

30039

30040

30041

35

9,7 - 11,7

336,0

367,0

- - - - - - - - -