NANOFLEX® HC*TRONIC

flexible, colour code to DIN 47100, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PUR data cable
    adapted to DIN VDE 0812
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Peak operating voltage
    (not for purposes of high current and
    power installation)
    0,14 mm² = 350 V
    = 0,25 mm² = 500 V
  • Test voltage
    up to 0,25 mm² 1200 V
    from 0,34 mm² 2000 V
  • Breakdown voltage
    up to 0,25 mm² 2400 V
    from 0,34 mm² 4000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Operating capacity
    (approx. value) at 800 Hz
    0,14 mm² 120 pF/m
    = 0,25 mm² 150 pF/m
  • Inductance
    approx. 0,65 mH/km
  • Impedance
    approx. 78 Ohm
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction:
    0,14 mm² = 18x0,1 mm
    0,25 mm² = 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN 47100,
    without colour repetition
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special full polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: light grey (RAL 7035)
  • With meter marking
Properties
  • Resistant to UV radiation, oxygen, ozone,
    hydrolysis, microbes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Good cleaning properties
  • Resistant to all standard detergents
Note
  • Screened analogue type:
    NANOFLEX®HC TRONIC-C
  • *Hygienic Cable
Application
Special PUR data cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e. g. processing of dairy products, meat, fish; production of convenience foods, brewery and beverage industry.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

27164

2 x 0,14

3,5

3,0

13,0

26

27165

3 x 0,14

3,7

4,0

16,0

26

27166

4 x 0,14

3,9

5,0

19,0

26

27167

5 x 0,14

4,3

7,0

22,0

26

27168

6 x 0,14

4,6

8,0

25,0

26

27169

7 x 0,14

4,6

9,0

28,0

26

27170

8 x 0,14

5,5

11,0

35,0

26

27171

10 x 0,14

5,9

13,0

41,0

26

27172

12 x 0,14

6,1

16,0

48,0

26

27173

14 x 0,14

6,3

19,0

53,0

26

27174

16 x 0,14

6,9

22,0

59,0

26

27175

18 x 0,14

7,2

24,0

65,0

26

27176

20 x 0,14

7,5

27,0

70,0

26

27177

21 x 0,14

7,6

28,0

77,0

26

27178

24 x 0,14

8,5

32,0

87,0

26

27179

25 x 0,14

8,6

34,0

91,0

26

27180

2 x 0,25

3,8

5,0

18,0

24

27181

3 x 0,25

4,0

7,0

22,0

24

27182

4 x 0,25

4,3

10,0

26,0

24

27183

5 x 0,25

4,7

12,0

30,0

24

27184

6 x 0,25

5,3

14,0

36,0

24

27185

7 x 0,25

5,3

17,0

42,0

24

27186

8 x 0,25

6,1

19,0

49,0

24

27187

10 x 0,25

6,8

24,0

57,0

24

27188

12 x 0,25

7,0

29,0

66,0

24

27189

14 x 0,25

7,3

34,0

75,0

24

27190

16 x 0,25

7,7

38,0

84,0

24

27191

18 x 0,25

8,3

43,0

72,0

24

27192

19 x 0,25

8,3

46,0

84,0

24

27193

20 x 0,25

8,7

48,0

101,0

24

27194

21 x 0,25

8,8

50,0

107,0

24

27195

24 x 0,25

9,8

60,0

120,0

24

27196

25 x 0,25

10,0

61,0

132,0

24

27197

2 x 0,34

4,2

7,0

22,0

22

27198

3 x 0,34

4,4

10,0

30,0

22

27199

4 x 0,34

4,8

13,0

43,0

22

27200

5 x 0,34

5,4

16,0

54,0

22

27201

6 x 0,34

5,9

20,0

58,0

22

27202

7 x 0,34

5,9

23,0

61,0

22

27203

8 x 0,34

7,1

26,0

73,0

22

27204

10 x 0,34

7,6

33,0

82,0

22

27205

12 x 0,34

7,8

39,0

102,0

22

27206

14 x 0,34

8,4

46,0

108,0

22

27207

16 x 0,34

8,8

52,0

126,0

22

27208

18 x 0,34

9,3

59,0

143,0

22

27209

20 x 0,34

1,0

65,0

160,0

22

27210

21 x 0,34

10,1

69,0

166,0

22

27211

24 x 0,34

11,2

78,0

186,0

22

27212

25 x 0,34

11,4

82,0

192,0

22

27213

2 x 0,5

4,6

10,0

40,0

20

27214

3 x 0,5

4,9

14,0

46,0

20

27215

4 x 0,5

5,5

19,0

55,0

20

27216

5 x 0,5

6,0

24,0

64,0

20

27217

6 x 0,5

6,8

29,0

73,0

20

27218

7 x 0,5

6,8

34,0

81,0

20

27219

8 x 0,5

7,8

38,0

97,0

20

27220

10 x 0,5

8,7

48,0

116,0

20

27221

12 x 0,5

8,9

58,0

135,0

20

27222

16 x 0,5

10,0

77,0

168,0

20

27223

20 x 0,5

11,2

96,0

213,0

20

27224

24 x 0,5

12,7

116,0

241,0

20

27225

2 x 0,75

5,2

14,0

47,0

19

27226

3 x 0,75

5,5

22,0

54,0

19

27227

4 x 0,75

6,0

29,0

66,0

19

27228

5 x 0,75

6,7

36,0

80,0

19

27229

7 x 0,75

7,4

50,0

110,0

18

27230

8 x 0,75

8,7

58,0

125,0

19

27231

10 x 0,75

9,6

72,0

148,0

19

27232

12 x 0,75

9,9

86,0

176,0

19

27233

16 x 0,75

11,1

115,0

220,0

19

27234

20 x 0,75

12,5

144,0

276,0

19