NANOFLEX® HC*500

cut-resistant, meter marking

Logo Image
Produktfoto
Technical data
  • Special PUR sheathed cable
    acc. to DIN VDE 0285-525-1 /
    DIN EN 50525-1
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special full-polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: light grey (RAL 7035)
  • With meter marking
Properties
  • Resistant to UV radiation, Oxygen,
    Ozone, Hydrolysis, Microbes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Good cleaning properties
  • Resistent to all standard detergents
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • screened analogue type:
    NANOFLEX®HC 500-C
  • *Hygienic Cable
Application
Special PUR cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e. g. processing of dairy products, meat, fish; production of convenience foods, brewery and beverage industry.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

27031

2 x 0,5

4,8

10,0

45,0

20

27032

3 G 0,5

5,1

14,0

55,0

20

27033

3 x 0,5

5,1

14,0

55,0

20

27034

4 G 0,5

5,5

19,0

65,0

20

27035

4 x 0,5

5,5

19,0

65,0

20

27036

5 G 0,5

6,2

24,0

75,0

20

27037

5 x 0,5

6,2

24,0

75,0

20

27038

7 G 0,5

7,2

34,0

90,0

20

27039

7 x 0,5

7,2

34,0

90,0

20

27040

10 G 0,5

8,3

48,0

120,0

20

27041

12 G 0,5

8,7

58,0

135,0

20

27042

18 G 0,5

10,7

86,0

205,0

20

27043

25 G 0,5

12,6

120,0

270,0

20

27044

2 G 0,75

5,3

14,0

44,0

19

27045

3 G 0,75

5,6

22,0

53,0

19

27046

3 G 0,75

5,6

22,0

53,0

19

27047

4 G 0,75

6,3

29,0

64,0

19

27048

4 x 0,75

6,3

29,0

64,0

19

27049

5 G 0,75

6,9

36,0

76,0

19

27050

5 x 0,75

6,9

36,0

76,0

19

27051

7 G 0,75

7,5

50,0

96,0

19

27052

7 x 0,75

7,5

50,0

96,0

19

27053

10 G 0,75

9,2

72,0

140,0

19

27054

12 G 0,75

9,8

86,0

170,0

19

27055

18 G 0,75

12,2

130,0

260,0

19

27056

25 G 0,75

14,3

180,0

282,0

19

27057

2 x 1

5,6

19,0

53,0

18

27058

3 G 1

5,9

29,0

63,0

18

27059

3 x 1

5,9

29,0

63,0

18

27060

4 G 1

6,6

38,0

75,0

18

27061

4 x 1

6,6

38,0

75,0

18

27062

5 G 1

7,3

48,0

89,0

18

27063

5 x 1

7,3

48,0

89,0

18

27064

7 G 1

8,1

67,0

115,0

18

27065

7 x 1

8,1

67,0

115,0

18

27066

10 G 1

9,8

96,0

166,0

18

27067

12 G 1

10,4

115,0

201,0

18

27068

18 G 1

12,9

173,0

289,0

18

27069

25 G 1

15,4

240,0

380,0

18

27070

2 x 1,5

6,4

29,0

68,0

16

27071

3 G 1,5

6,8

43,0

87,0

16

27072

3 x 1,5

6,8

43,0

87,0

16

27073

4 G 1,5

7,4

58,0

106,0

16

27074

4 x 1,5

7,4

58,0

106,0

16

27075

5 G 1,5

8,3

72,0

131,0

16

27076

5 x 1,5

8,3

72,0

131,0

16

27077

7 G 1,5

10,9

101,0

173,0

16

27078

7 x 1,5

10,9

101,0

173,0

16

27079

12 G 1,5

11,8

173,0

293,0

16

27080

18 G 1,5

14,6

259,0

454,0

16

27081

25 G 1,5

17,4

360,0

641,0

16

27082

2 x 2,5

7,8

48,0

110,0

14

27083

3 G 2,5

8,3

72,0

146,0

14

27084

4 G 2,5

9,2

96,0

183,0

14

27085

5 G 2,5

10,1

120,0

222,0

14

27086

7 G 2,5

11,2

168,0

293,0

14

27087

12 G 2,5

14,8

288,0

512,0

14

27088

4 G 4

10,9

154,0

291,0

12

27089

5 G 4

12,1

192,0

355,0

12