NSHTÖU

Drum cable

Logo Image Logo Image
Produktfoto
Technical data
  • Special-drum cable acc. to
    DIN VDE 0250-814
  • Temperature range
    flexing -25°C to +70°C
    fixed installation -40°C to +70°C
  • Max. temperatur at the conductor
    during operation  +60°C
    in case of short circuit  +200°C
  • Nominal voltage
    U0/U 0.6/1 kV
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation 700/1200 V
    - DC operation 900/1800 V
  • Test voltage
    2500 V
  • Minimum bending radius
    7,5x cable Ø
  • Radiation resistance
    up to 20x106 cJ/kg (up to 20 Mrad)
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber
    compound type GI1 to
    DIN VDE 0207-20
  • Core identification to DIN VDE 0293
    - up to 5 cores coloured
    - from 6 cores, black with continuous
       white numbering
  • GN-YE conductor
  • Cores stranded (without elongated central
    core) with max. lay length of 8x Ø over the
    stranding layers
  • Textile tape
  • Inner sheath
  • Torsion protection betweeen
    inner and  outer sheath
  • Outer sheath of rubber
    compound type 5GM2 to
    DIN VDE 0207-21
  • Sheath colour: black
Properties
  • Designed and developed for
    horizontal drum-operation
  • Resistant to ozone,
    oils, acids, fats, gazoline,
    solvents and chemicals
Tests
  • Behaviour in fire acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-2-1 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • G = with GN-YE conductor
  • Permissible running speed up to
    max. 120 m/min
  • During the installation and operation
    the tensile stress on conductor may
    not increase 15 N/mm²
  • Accelaration not more than 0,4 m/s²
  • In case of high mechanical stress,
    especially of high dynamic tensile
    stress result high accelaration, the
    permissible stress must be defined
    in each case
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Trailing cables are used for high mechanical stress, especially for applications with frequent winding and unwinding with simultaneous tensile and torsional stress, for building machinery, conveyors, shifts and cranes. They are used as robust and all weather resistant cables of roughest operations in mining and in flexible handling equipment and railway motors. The cables are suitable for outdoor installation in dry, damp and wet places as well in open air. For applications which go beyond standard solutions we recommend that you fill out our especially developed questionnaire for reeling cables. Please read the installation instructions, see chapter "Technical Informations".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

26001

3 G 1,5

13,6

47,0

236,0

16

26029

4 G 1,5

14,0

58,0

274,0

16

26002

5 G 1,5

14,5

81,0

316,0

16

26003

7 G 1,5

18,8

115,0

440,0

16

26004

12 G 1,5

21,0

196,0

606,0

16

26005

16 G 1,5

24,5

259,0

696,0

16

26006

18 G 1,5

25,5

271,0

750,0

16

26007

24 G 1,5

27,5

390,0

1150,0

16

26008

30 G 1,5

29,5

432,0

1325,0

16

26009

3 G 2,5

15,3

74,0

305,0

14

26010

4 G 2,5

16,5

98,0

350,0

14

26011

5 G 2,5

17,5

124,0

465,0

14

26012

7 G 2,5

20,0

168,0

576,0

14

26013

12 G 2,5

23,5

308,0

850,0

14

26014

18 G 2,5

28,0

451,0

1181,0

14

26015

24 G 2,5

32,5

615,0

1550,0

14

26016

30 G 2,5

34,0

770,0

1810,0

14

26017

40 G 2,5

42,5

1080,0

3110,0

14

26018

50 G 2,5

46,5

1200,0

3200,0

14

26019

4 G 4

18,5

158,0

510,0

12

26030

5 G 4

21,5

220,0

635,0

12

26020

4 G 6

21,0

241,0

650,0

10

26031

5 G 6

23,5

317,0

800,0

10

26021

4 G 10

26,0

404,0

1010,0

8

26022

5 G 10

28,0

508,0

1200,0

8

26023

4 G 16

29,0

642,0

1300,0

6

26032

5 G 16

31,5

768,0

1700,0

6

26024

4 G 25

35,0

1005,0

2000,0

4

26025

4 G 35

37,5

1344,0

2610,0

2

26026

4 G 50

44,5

2010,0

3500,0

1

26027

4 G 70

49,0

2688,0

4600,0

2/0

26028

4 G 95

56,0

3648,0

6100,0

3/0