MULTISPEED® 600-PUR -J/-O

Special single cores for drag chains, 1000 V, halogen-free, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain core line for extreme
    mechanical stresses adapted to
    DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31 and UL Style 10553
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL/CSA 1000 V
    Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 5x core Ø
    fixed installation 3x core Ø
Cable structure
  • Bare copper conductor, ultra fine wire to
    DIN VDE 0295 cl.6, column 4, BS 6360 cl.6
    and/or IEC 60228 cl.6
  • Core insulation of thermoplastic polymer
    in either black or green-yellow
  • Outer sheath of special polyurethane,
    TMPU adapted to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Flame retardant, UL VW-1, CSA FT1
  • Halogen-free
  • Abrasion resistant
  • Very good oil resistance
  • Very good alternating bending strength
  • Very high resistance to mechanical stresses
  • Higher notch resistance
  • Ozone- and UV-resistant
  • Coolant resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MULTISPEED® 600-C-PUR-J/O
Application
These special drag chain core cables permit extended use with extreme requirements, with free movement, without tensile stresses or forced movements. Suitable for installation in long traverse paths and high speeds in dry, high temperature influence in dry, moist and wet environments and in the open air. These cables can be used for all applications demanding the highest requirements in flexibility, abrasion resistance, ozone and chemical resistance. For applications extending beyond standard solutions (e. g. composting plants or high-lift conveyor systems working at extremely low speeds), we recommend that you request our questionnaire, which has been especially designed for energy supply systems. Before installation in cable trays please read the instructions.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

25888

1 G 6

10

7,2

58,0

80,0

25269

1 x 6

10

7,2

58,0

80,0

25889

1 G 10

8

8,4

96,0

130,0

25270

1 x 10

8

8,4

96,0

130,0

25890

1 G 16

6

9,5

154,0

181,0

25271

1 x 16

6

9,5

154,0

181,0

25891

1 G 25

4

11,0

240,0

274,0

25272

1 x 25

4

11,0

240,0

274,0

25892

1 G 35

2

13,0

336,0

398,0

25273

1 x 35

2

13,0

336,0

398,0

25893

1 G 50

1

15,4

480,0

529,0

25274

1 x 50

1

15,4

480,0

529,0

25894

1 G 70

2/0

17,2

672,0

717,0

25275

1 x 70

2/0

17,2

672,0

717,0

25895

1 G 95

3/0

20,0

912,0

1050,0

25276

1 x 95

3/0

20,0

912,0

1050,0

25896

1 G 120

4/0

21,0

1152,0

1240,0

25277

1 x 120

4/0

21,0

1152,0

1240,0

25897

1 G 150

250 kcmil

23,8

1440,0

1524,0

25278

1 x 150

250 kcmil

23,8

1440,0

1524,0

25898

1 G 185

350 kcmil

26,2

1776,0

1932,0

25279

1 x 185

350 kcmil

26,2

1776,0

1932,0

25899

1 G 240

450 kcmil

29,8

2304,0

2467,0

25280

1 x 240

450 kcmil

29,8

2304,0

2467,0

25900

1 G 300

550 kcmil

33,1

2880,0

3140,0

25281

1 x 300

550 kcmil

33,1

2880,0

3140,0