MULTISPEED®-TRONIC-PUR

safety against high bending in drag chain systems, halogen-free, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress in adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51,
    DIN VDE 0285-525-2-21/
    DIN EN 50525-2-21
    and acc. to UL Std.758 AWM,
    Style 20233
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/300 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper, fine wire conductors, Unilay
    with short pitch length
  • Core insulation of special PP
  • Core identification to DIN 47100
  • <7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥7 cores: cores stranded with optimal
    lay length to bunch-construction with low
    torsion strength, optimal selected short
    lay length around a filler
  • Outer sheath of special PUR extruded
    extruded as filler with pressurea
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PUR outer sheath, flame retardant acc. to
    DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
    UL VW-1, CSA FT1
  • Low-adhesion
  • Halogen-free
  • High property of alternating bending
    strength
  • High tensile strength, abrasion- and impact
    resistance at low temperature
  • Use in multi-shift operations under
    extremely high continuous bending loads
  • Abrasion resistance
  • Tear resistance
  • High stability
  • Oil resistance
  • Better chemical resistance
  • UV and ozone resistance
  • Higher economical solution
  • Reduced diameter, therefore lower moving
    masses
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • screened analogue type:
    MULTISPEED®-TRONIC-C-PUR
Application
Application HELUKABEL® MULTISPEED®-TRONIC-PUR installed there, where the extreme requirements for the cables are necessary. The selected materials and lay-up technique permit these high flexible cables for permanent application in drag chains for long distances, high and low speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses
e. g. in energy drag chains, industry robotics, production lines, automatic control systems and permanent movable machinery parts for multi-shift operation. These cables are installed everywhere, where high requirements for the flexibility, abrasion, oxygen and chemical resistance are necessary. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

24567

2 x 0,25

24

3,9

5,0

27,0

24568

3 x 0,25

24

4,1

7,5

33,0

24569

4 x 0,25

24

4,4

10,0

40,0

24570

5 x 0,25

24

4,7

12,5

48,0

24571

7 x 0,25

24

6,9

17,5

60,0

24572

12 x 0,25

24

7,4

30,1

91,0

24573

18 x 0,25

24

8,9

45,0

125,0

24574

25 x 0,25

24

10,2

62,5

170,0

24575

2 x 0,34

22

4,1

6,8

32,0

24576

3 x 0,34

22

4,3

10,2

40,0

24577

4 x 0,34

22

4,6

13,6

55,0

24578

5 x 0,34

22

5,0

17,0

60,0

24579

7 x 0,34

22

7,3

23,8

80,0

24580

12 x 0,34

22

7,9

40,8

127,0

24581

18 x 0,34

22

9,7

61,2

175,0

24582

25 x 0,34

22

10,0

85,0

238,0