LiY-TPC-Y

pairs screened, meter marking, EMC-preferred type

Produktfoto
Technical data
  • Pair screened special PVC data
    transmissionn cable adapted
    to DIN VDE 0812 and 0814
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -30°C to +70°C
  • Operating peak voltage  500 V
    (not for heavy current installation purposes)
  • Test voltage
    1200 V
  • Breakdown voltage
    min. 2400 V
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 12x cable Ø
    fixed installation 7,5x cable Ø
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
    0,25 mm2 and 0,34 mm² to DIN VDE 0812
  • Conductor construction:
    0,25 mm² = 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs with
    optimal lay length
  • Each pair with foil wrapping
  • Pairs individually screened, tinned copper
    coverage approx. 85%
  • All pairs-C stranded in layers with
    optimal lay length
  • Foil wrapping
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7032)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This pair screened table type offers total interference-free data transfer and is ideal for use as a signal and control cable in combination with computers and external units. The screening properties also make this cable type well suited for use as a connecting cable in sound studio equipment, measuring and control sectors as well as proving a highly reliable cable for process-control and security systems. The copper screening assures a disturbance-free data and signal transmission for measuring and control systems.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

21323

2 x 2 x 0,25

6,2

32,0

60,0

24

21324

3 x 2 x 0,25

6,8

48,0

80,0

24

21325

4 x 2 x 0,25

7,4

64,0

112,0

24

21326

5 x 2 x 0,25

8,7

80,0

142,0

24

21327

6 x 2 x 0,25

9,1

96,0

159,0

24

21328

7 x 2 x 0,25

9,6

112,0

177,0

24

21329

10 x 2 x 0,25

11,7

160,0

250,0

24

21340

2 x 2 x 0,34

6,7

42,0

78,0

22

21341

3 x 2 x 0,34

7,5

63,0

104,0

22

21342

4 x 2 x 0,34

8,1

84,0

153,0

22

21343

5 x 2 x 0,34

9,5

105,0

189,0

22

21344

7 x 2 x 0,34

10,1

147,0

238,0

22

21345

10 x 2 x 0,34

13,4

210,0

322,0

22

21355

2 x 2 x 0,5

8,3

58,0

96,0

20

21356

3 x 2 x 0,5

9,2

87,0

136,0

20

21357

4 x 2 x 0,5

10,2

116,0

187,0

20

21370

2 x 2 x 0,75

9,2

76,0

132,0

19

21371

3 x 2 x 0,75

10,1

114,0

178,0

19

21372

4 x 2 x 0,75

11,2

152,0

243,0

19

21373

5 x 2 x 0,75

12,7

190,0

312,0

19

21385

2 x 2 x 1

9,6

86,0

142,0

18

21386

3 x 2 x 1

10,8

130,0

189,0

18

21387

4 x 2 x 1

11,9

149,0

275,0

18