F-C-PURö-JZ

tear and coolant resistant, screened, without inner sheath, increased oil resistant,
meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Special-PUR control cable adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Breakdown voltage min. 6000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of oil resistant PVC
    compound type TI2 adapted to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Core wrapping of fleece
  • Outer sheath of special full-polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Resistant to
    UV-Radiation
    Oxygene
    Ozone
    Hydrolysis
    Microbes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    PURö-JZ
Application
Extremely robust control cable characterised by high abrasion and notch resistance properties. Used for critical areas in such applications as machinery, tooling and plant construction, in rolling mills and steel works because of the resistance to mineral oils and to coolant emulsions in particular. Rapid and safe installation assured by the good flexibility of the cable. Suitable for outdoor installation.
An interference-free transmission of signals and pulses is assured by the high screening density. The ideal interference-protected control cable for such applications as given above.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

21200

2 x 0,5

5,7

35,0

44,0

20

21201

3 G 0,5

5,9

42,0

56,0

20

21202

4 G 0,5

6,4

47,0

60,0

20

21203

5 G 0,5

6,9

56,0

75,0

20

21205

7 G 0,5

7,6

69,0

97,0

20

21207

10 G 0,5

9,6

94,0

133,0

20

21208

12 G 0,5

9,7

108,0

158,0

20

21209

14 G 0,5

10,2

116,0

190,0

20

21211

18 G 0,5

11,5

145,0

218,0

20

21213

21 G 0,5

12,3

188,0

252,0

20

21215

25 G 0,5

13,7

240,0

315,0

20

21217

30 G 0,5

14,4

295,0

362,0

20

21220

36 G 0,5

15,6

318,0

447,0

20

21221

40 G 0,5

16,4

343,0

475,0

20

21224

50 G 0,5

18,5

406,0

572,0

20

21227

2 x 0,75

6,1

40,0

60,0

19

21228

3 G 0,75

6,3

52,0

67,0

19

21229

4 G 0,75

6,8

60,0

76,0

19

21230

5 G 0,75

7,4

71,0

92,0

19

21232

7 G 0,75

8,2

91,0

131,0

19

21234

10 G 0,75

10,3

137,0

180,0

19

21235

12 G 0,75

10,5

142,0

204,0

19

21236

14 G 0,75

11,3

180,0

226,0

19

21238

18 G 0,75

12,7

212,0

290,0

19

21240

21 G 0,75

13,6

246,0

376,0

19

21242

25 G 0,75

15,0

281,0

413,0

19

21245

32 G 0,75

16,7

342,0

485,0

19

21249

41 G 0,75

18,2

400,0

611,0

19

21251

50 G 0,75

20,3

461,0

775,0

19

21253

2 x 1

6,4

50,0

66,0

18

21254

3 G 1

6,7

60,0

82,0

18

21255

4 G 1

7,2

71,0

100,0

18

21256

5 G 1

8,0

88,0

128,0

18

21257

6 G 1

8,7

97,0

145,0

18

21258

7 G 1

8,7

111,0

157,0

18

21259

8 G 1

9,6

127,0

198,0

18

21261

10 G 1

11,2

150,0

230,0

18

21262

12 G 1

11,4

184,0

262,0

18

21263

14 G 1

12,0

196,0

302,0

18

21264

16 G 1

12,8

209,0

345,0

18

21265

18 G 1

13,6

260,0

381,0

18

21267

21 G 1

14,3

319,0

480,0

18

21268

25 G 1

16,2

349,0

535,0

18

21273

34 G 1

18,5

486,0

740,0

18

21276

41 G 1

19,5

531,0

855,0

18

21278

50 G 1

22,0

625,0

1027,0

18

21280

2 x 1,5

7,0

63,0

87,0

16

21281

3 G 1,5

7,4

80,0

102,0

16

21282

4 G 1,5

8,1

97,0

127,0

16

21283

5 G 1,5

9,0

119,0

159,0

16

21285

7 G 1,5

9,8

147,0

207,0

16

21286

8 G 1,5

10,8

170,0

245,0

16

21287

10 G 1,5

12,6

193,0

313,0

16

21288

12 G 1,5

12,8

267,0

340,0

16

21290

14 G 1,5

13,5

283,0

384,0

16

21291

16 G 1,5

14,6

315,0

425,0

16

21292

18 G 1,5

15,6

374,0

480,0

16

21295

21 G 1,5

16,6

425,0

563,0

16

21296

25 G 1,5

18,5

526,0

704,0

16

21297

34 G 1,5

21,2

629,0

870,0

16

21298

42 G 1,5

22,2

819,0

1040,0

16

21299

50 G 1,5

25,0

885,0

1292,0

16

21300

2 x 2,5

8,4

96,0

131,0

14

21301

3 G 2,5

8,8

144,0

168,0

14

21302

4 G 2,5

9,8

148,0

194,0

14

21303

5 G 2,5

10,8

181,0

222,0

14

21304

7 G 2,5

11,9

255,0

345,0

14

21305

10 G 2,5

15,5

340,0

462,0

14

21306

12 G 2,5

15,8

441,0

570,0

14

21313

2 x 4

10,0

120,0

187,0

12

21314

3 G 4

10,6

174,0

243,0

12

21315

4 G 4

11,6

230,0

310,0

12

21316

5 G 4

12,8

273,0

386,0

12

21317

7 G 4

14,2

316,0

498,0

12

21319

3 G 6

12,5

240,0

333,0

10

21320

4 G 6

13,8

305,0

414,0

10

21321

5 G 6

15,4

439,0

510,0

10

21322

7 G 6

17,0

505,0

673,0

10